Fluorosilicone 80 Durometer O-Ring, Low-Friction PTFE-loaded, Rust (L1186-80) | #L1186 2-151


LOADING IMAGES
L1186-80 AMS3383

Fluorosilicone 80 Durometer O-Ring, Low-Friction PTFE-loaded, Rust (L1186-80) | #L1186 2-151

Parker's fluorosilicone (FVMQ) O-rings are very compatible with oils and gases.


Technical Specifications

  • Inside Diameter: 2.987 inch
  • Width: 0.103 inch
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Durometer: 80 Shore A
  • Minimum Operating Temperature: -85 °F
  • Maximum Operating Temperature: 350 °F
  • For Fluid Type: Fuel, Solvent
  • Industry: Aerospace
  • Specifications Met: None, AMS 3238
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Rust
Safety Warning

Item Information

Parker's fluorosilicone (FVMQ) contains trifluoropropyl groups next to the methyl groups. The mechanical and physical properties are very similar to VMQ. However, FVMQ offers improved fuel and mineral oil resistance but poor hot air resistance when compared with VMQ.

• Heat resistance
• Up to 177°C (350°F) max
• Cold flexibility
• Down to approximately -73°C (-100°F)
• Chemical resistance
• Aromatic mineral oils (IRM 903 oil)
• Fuels
• Low molecular weight aromatic hydrocarbons (benzene, toluene)
• Used for PTFE Loaded

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519