Mobile Directional Control Valve - Series L90LS | #L90LS MOBILE VALVE


LOADING IMAGES
L90LS MOBILE VALVE

Mobile Directional Control Valve - Series L90LS | #L90LS MOBILE VALVE

Parker L90LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency. Parker L90LS is a sectional-built, load sensing, directional control valve for mobile machinery.


Technical Specifications

  • Maximum Operating Pressure: 4786 psi, 330 bar
  • Maximum Operating Temperature: +90 °C
  • Maximum Flow Rate: 125 L/min
  • Minimum Operating Temperature: +20 °C
  • Function: Normally closed, 4-way
  • Product Type: Mobile Directional Control Valve
  • Seal Material: HNBR, NBR
  • Valve Type: Sectional
  • Valve Configuration: Load Sensing
  • For Fluid Type: Hydraulic fluids
  • ATEX Specifications Met: Not available
  • Operation Type: Manual Control, Hydraulic Control, Pneumatic Control, Electro-hydraulic Control
  • Connection Type: BSP, UNF
  • Application: Cranes, Skylifts, Forklift Trucks, Platform Trucks, Excavators, Harvesters, Forwarders, Multi-Purpose
Safety Warning

Item Information

L90LS has a wide range of selectable functions, offering great flexibility in terms of system structure in simple as well as advanced hydraulic system solutions. L90LS is a result of Parker’s wide experience in mobile hydraulics, offering excellent performance, made with high grade materials and precision manufacturing. L90LS can be equipped with manual, hydraulic or electrohydraulic spool actuators in any combination. Each valve section can be optimized for its particular function in the machinery, with a large range of main spools, pressure relief valves, pressure compensators, signal pressure limiters and other performance enhancing functions.

The L90LS hydraulic valve can be constructed in many different designs, with different inlet sections, work sections, end sections and also generic function manifolds for example to obtain proportional pressure control. The L90LS can also be combined with the bigger K220LS directional control valve in order to further optimize functional performance in machinery with large variations in flow requirement.

For complete customer-specific functional adaptation and to accommodate every conceivable need in terms of auxiliary function control, the L90LS can be combined with tailor-made function manifolds, consisting of components from Parker's many product divisions.

The L90LS is designed to operate in perfect harmony together with Parker pumps, motors, electronic systems and joysticks as well as with equipment from other manufacturers.

Markets:
• Forestry Equipment
• Construction Equipment
• Material Handling Equipment
• Mining
• Municipal vehicles
• Refuse vehicles
• Agriculture

Features/Benefits:
• Precise control – Pre compensation with function adapted flow force compensated spools and force feedback – dynamic dampening
• Productivity and energy efficiency- Individual pressure control MR, low pressure regeneration counter pressure, low internal pressure drop,
• Robust- Build to last in tough environment.
• System valve-Designed for optimal system solutions with possibility to function manifold integration. Also safety features such as inlet with power shut off. L90LS could be used with both fixed and variable pump.

Applications:
• Forwarders
• Forestry harvesters
• Forest cranes
• Harvesting heads
• Mining machines
• Drill rigs
• Loaders
• Dump trucks
• Excavators
• Forklift trucks
• Material handling cranes
• Reach stackers
• Salt spreaders
• Sweepers
• Snow plows
• Side loaders
• High end tractors
• Vegetable harvesters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478