LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | Parker NA

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | Product Series

Filter by

    No filters selected

Function

Valve Configuration Type

Flow Capacity (Cv)

Pilot Option

Port Size

Input Voltage

Wiring

Override Functionality

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series

PM series solenoid operated air valves feature internal-pilot-type metal seal and spool valve. Options include 3-way/4-way, single/double solenoid, and 3-position models. Configurations can be customized to meet customer needs.

Full Product Description

The solenoid operated air valves of PM series are types with an internal-pilot-type metal seal and a spool valve.
This provides a choice of 3-way (3 ports), 4-way (5 ports), 2-position with single or double solenoid, and 3-position with closed center or exhaust center models, in conformity with customer's requirements.
FEATURES
• Small, Light and High Flow Rate
• Long Service Life
• No Coil Burn Out
• Quick Response and Positive Shifting
• Plug-in Connector
• Locking Manual override
• Versatile Flow Pattern
• Interchangeability

687PDC
A88177