LCB Series - LCB040 Belt Driven, Slider Bearing Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Carriage Type

Stroke (mm)

Drive Station

Drive Orientation

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LCB Series - LCB040 Belt Driven, Slider Bearing Rodless Linear Actuator

LCB Series - LCB040 Belt Driven, Slider Bearing Rodless Linear Actuator

LCB040 actuators incorporate a low friction, dry running slide bearing driven by a steel reinforced timing belt providing a high speed, high acceleration solution at a low cost. They are suitable for loads of up to 60N and can move at speeds up to 8m/s

Technical Specifications

  • Product Series: LCB
  • Profile Width: 40 mm
  • Drive Axis Type: Belt
  • Bearing Type: Slider Bearing
  • Maximum Stroke Length: 2000 mm, 78 inch
  • Maximum Operating Speed: 5 m/sec, 197 inch/sec
  • Maximum Acceleration: 20 m/sec2, 787 inch/sec2
  • Maximum Thrust: FX: 160 N, FX: 36 lbs
  • Load Capacity: FZ: 100 N, FZ: 1250 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: On Demand
  • Additional Protection Included: None
  • Corrosion Resistance Included: On Demand
  • Specifications Met: -
  • Feedback Type: None
Safety Warning

Full Product Description

LCB is a compact, robust linear actuator with an external sliding guidance system and integrated toothed belt drive - the construction is simple, economic and robust, making the LCB a cost effective alternative to traditional toothed belt actuators. The simple, cost effective design of the LCB is also well suited for replacing pneumatic actuators in applications requiring a higher level of performance and control. Combined with Parker motors and controls, the LCB offers a fully programmable, high performance solution at a great value.

LCB040 Belt Driven Linear Actuator - Features:
• Profile Width : 40 mm
• Maximum Load Capacity : 1250 N
• Thrust Forces : up to 160 N
• Travel Lengths : up to 2 m
• Speeds : up to 5 m/s
• Accelerations : up to 20 m/s²
• Typical Repeatability : ± 0.2 mm
• External Sliding Guide - clean and dry, no need for lubrication that can attract dust particles
• Toothed Belt and Pulley Drive Mechanism - high service life and low noise operation
• Low purchase, installation and operating costs

Typical Application Areas:
• Pick-&-Place Applications
• Packaging, Labeling and Wrapping Systems
• Sensor and Format Adjustment (e.g. back-stop)
• Pusher-, Picker- and Gripper Applications
• Positioning
• Feeding
• Cutting

Related Documents

×
Products Carriage Type Stroke (mm) Drive Station Drive Orientation
LCB040SG00250SLN Short Carriage, 100mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB040SG00250SRN Short Carriage, 100mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB040SG00250BLN Short Carriage, 100mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00250BRN Short Carriage, 100mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00300SLN Short Carriage, 100mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB040SG00300SRN Short Carriage, 100mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB040SG00300BLN Short Carriage, 100mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00300BRN Short Carriage, 100mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00350SLN Short Carriage, 100mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB040SG00350SRN Short Carriage, 100mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB040SG00350BLN Short Carriage, 100mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00350BRN Short Carriage, 100mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00400SLN Short Carriage, 100mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB040SG00400SRN Short Carriage, 100mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB040SG00400BLN Short Carriage, 100mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00400BRN Short Carriage, 100mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00450SLN Short Carriage, 100mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB040SG00450SRN Short Carriage, 100mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB040SG00450BLN Short Carriage, 100mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00450BRN Short Carriage, 100mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00500SLN Short Carriage, 100mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB040SG00500SRN Short Carriage, 100mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB040SG00500BLN Short Carriage, 100mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00500BRN Short Carriage, 100mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00600SLN Short Carriage, 100mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB040SG00600SRN Short Carriage, 100mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB040SG00600BLN Short Carriage, 100mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00600BRN Short Carriage, 100mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00700SLN Short Carriage, 100mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB040SG00700SRN Short Carriage, 100mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB040SG00700BLN Short Carriage, 100mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00700BRN Short Carriage, 100mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00800SLN Short Carriage, 100mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB040SG00800SRN Short Carriage, 100mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB040SG00800BLN Short Carriage, 100mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00800BRN Short Carriage, 100mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG00900SLN Short Carriage, 100mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB040SG00900SRN Short Carriage, 100mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB040SG00900BLN Short Carriage, 100mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG00900BRN Short Carriage, 100mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG01000SLN Short Carriage, 100mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB040SG01000SRN Short Carriage, 100mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB040SG01000BLN Short Carriage, 100mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG01000BRN Short Carriage, 100mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG01250SLN Short Carriage, 100mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB040SG01250SRN Short Carriage, 100mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB040SG01250BLN Short Carriage, 100mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG01250BRN Short Carriage, 100mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG01500SLN Short Carriage, 100mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB040SG01500SRN Short Carriage, 100mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB040SG01500BLN Short Carriage, 100mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG01500BRN Short Carriage, 100mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG01750SLN Short Carriage, 100mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB040SG01750SRN Short Carriage, 100mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB040SG01750BLN Short Carriage, 100mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG01750BRN Short Carriage, 100mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040SG02000SLN Short Carriage, 100mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB040SG02000SRN Short Carriage, 100mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB040SG02000BLN Short Carriage, 100mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040SG02000BRN Short Carriage, 100mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00250SLN Medium Carriage, 150mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB040MG00250SRN Medium Carriage, 150mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB040MG00250BLN Medium Carriage, 150mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00250BRN Medium Carriage, 150mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00300SLN Medium Carriage, 150mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB040MG00300SRN Medium Carriage, 150mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB040MG00300BLN Medium Carriage, 150mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00300BRN Medium Carriage, 150mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00350SLN Medium Carriage, 150mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB040MG00350SRN Medium Carriage, 150mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB040MG00350BLN Medium Carriage, 150mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00350BRN Medium Carriage, 150mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00400SLN Medium Carriage, 150mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB040MG00400SRN Medium Carriage, 150mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB040MG00400BLN Medium Carriage, 150mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00400BRN Medium Carriage, 150mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00450SLN Medium Carriage, 150mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB040MG00450SRN Medium Carriage, 150mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB040MG00450BLN Medium Carriage, 150mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00450BRN Medium Carriage, 150mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00500SLN Medium Carriage, 150mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB040MG00500SRN Medium Carriage, 150mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB040MG00500BLN Medium Carriage, 150mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00500BRN Medium Carriage, 150mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00600SLN Medium Carriage, 150mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB040MG00600SRN Medium Carriage, 150mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB040MG00600BLN Medium Carriage, 150mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00600BRN Medium Carriage, 150mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00700SLN Medium Carriage, 150mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB040MG00700SRN Medium Carriage, 150mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB040MG00700BLN Medium Carriage, 150mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00700BRN Medium Carriage, 150mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00800SLN Medium Carriage, 150mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB040MG00800SRN Medium Carriage, 150mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB040MG00800BLN Medium Carriage, 150mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00800BRN Medium Carriage, 150mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG00900SLN Medium Carriage, 150mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB040MG00900SRN Medium Carriage, 150mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB040MG00900BLN Medium Carriage, 150mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG00900BRN Medium Carriage, 150mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG01000SLN Medium Carriage, 150mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB040MG01000SRN Medium Carriage, 150mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB040MG01000BLN Medium Carriage, 150mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG01000BRN Medium Carriage, 150mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG01250SLN Medium Carriage, 150mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB040MG01250SRN Medium Carriage, 150mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB040MG01250BLN Medium Carriage, 150mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG01250BRN Medium Carriage, 150mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG01500SLN Medium Carriage, 150mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB040MG01500SRN Medium Carriage, 150mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB040MG01500BLN Medium Carriage, 150mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG01500BRN Medium Carriage, 150mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG01750SLN Medium Carriage, 150mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB040MG01750SRN Medium Carriage, 150mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB040MG01750BLN Medium Carriage, 150mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG01750BRN Medium Carriage, 150mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040MG02000SLN Medium Carriage, 150mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB040MG02000SRN Medium Carriage, 150mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB040MG02000BLN Medium Carriage, 150mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040MG02000BRN Medium Carriage, 150mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00250SLN Long Carriage, 200mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB040LG00250SRN Long Carriage, 200mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB040LG00250BLN Long Carriage, 200mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00250BRN Long Carriage, 200mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00300SLN Long Carriage, 200mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB040LG00300SRN Long Carriage, 200mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB040LG00300BLN Long Carriage, 200mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00300BRN Long Carriage, 200mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00350SLN Long Carriage, 200mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB040LG00350SRN Long Carriage, 200mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB040LG00350BLN Long Carriage, 200mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00350BRN Long Carriage, 200mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00400SLN Long Carriage, 200mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB040LG00400SRN Long Carriage, 200mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB040LG00400BLN Long Carriage, 200mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00400BRN Long Carriage, 200mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00450SLN Long Carriage, 200mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB040LG00450SRN Long Carriage, 200mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB040LG00450BLN Long Carriage, 200mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00450BRN Long Carriage, 200mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00500SLN Long Carriage, 200mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB040LG00500SRN Long Carriage, 200mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB040LG00500BLN Long Carriage, 200mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00500BRN Long Carriage, 200mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00600SLN Long Carriage, 200mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB040LG00600SRN Long Carriage, 200mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB040LG00600BLN Long Carriage, 200mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00600BRN Long Carriage, 200mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00700SLN Long Carriage, 200mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB040LG00700SRN Long Carriage, 200mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB040LG00700BLN Long Carriage, 200mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00700BRN Long Carriage, 200mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00800SLN Long Carriage, 200mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB040LG00800SRN Long Carriage, 200mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB040LG00800BLN Long Carriage, 200mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00800BRN Long Carriage, 200mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG00900SLN Long Carriage, 200mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB040LG00900SRN Long Carriage, 200mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB040LG00900BLN Long Carriage, 200mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG00900BRN Long Carriage, 200mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG01000SLN Long Carriage, 200mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB040LG01000SRN Long Carriage, 200mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB040LG01000BLN Long Carriage, 200mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG01000BRN Long Carriage, 200mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG01250SLN Long Carriage, 200mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB040LG01250SRN Long Carriage, 200mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB040LG01250BLN Long Carriage, 200mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG01250BRN Long Carriage, 200mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG01500SLN Long Carriage, 200mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB040LG01500SRN Long Carriage, 200mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB040LG01500BLN Long Carriage, 200mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG01500BRN Long Carriage, 200mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG01750SLN Long Carriage, 200mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB040LG01750SRN Long Carriage, 200mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB040LG01750BLN Long Carriage, 200mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG01750BRN Long Carriage, 200mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB040LG02000SLN Long Carriage, 200mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB040LG02000SRN Long Carriage, 200mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB040LG02000BLN Long Carriage, 200mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB040LG02000BRN Long Carriage, 200mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right

687PDC
A87859