OBSOLETE: LCB Series - LCB060 Belt Driven, Slider Bearing Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Carriage Type

Stroke (mm)

Drive Station

Drive Orientation

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: LCB Series - LCB060 Belt Driven, Slider Bearing Rodless Linear Actuator OBSOLETE: LCB Series - LCB060 Belt Driven, Slider Bearing Rodless Linear Actuator OBSOLETE: LCB Series - LCB060 Belt Driven, Slider Bearing Rodless Linear Actuator

OBSOLETE: LCB Series - LCB060 Belt Driven, Slider Bearing Rodless Linear Actuator OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Series: LCB
  • Profile Width: 60 mm
  • Drive Axis Type: Belt
  • Bearing Type: Slider Bearing
  • Maximum Stroke Length: 5500 mm, 216 inch
  • Maximum Operating Speed: 8 m/sec, 315 inch/sec
  • Maximum Acceleration: 20 m/sec2, 787 inch/sec2
  • Maximum Thrust: FX: 560 N, FX: 126 lbs
  • Load Capacity: FZ: 200 N, FZ: 3850 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: On Demand
  • Additional Protection Included: None
  • Corrosion Resistance Included: On Demand
  • Specifications Met: -
  • Feedback Type: None
Safety Warning

Full Product Description

LCB is a compact, robust linear actuator with an external sliding guidance system and integrated toothed belt drive - the construction is simple, economic and robust, making the LCB a cost effective alternative to traditional toothed belt actuators. The simple, cost effective design of the LCB is also well suited for replacing pneumatic actuators in applications requiring a higher level of performance and control. Combined with Parker motors and controls, the LCB offers a fully programmable, high performance solution at a great value.

LCB060 Belt Driven Linear Actuator - Features:
• Profile Width : 60 mm
• Maximum Load Capacity : 3850 N
• Thrust Forces : up to 560 N
• Travel Lengths : up to 5.5 m
• Speeds : up to 8 m/s
• Accelerations : up to 20 m/s²
• Typical Repeatability : ± 0.2 mm
• External Sliding Guide - clean and dry, no need for lubrication that can attract dust particles
• Toothed Belt and Pulley Drive Mechanism - high service life and low noise operation
• Low purchase, installation and operating costs

Typical Application Areas:
• Pick-&-Place Applications
• Packaging, Labeling and Wrapping Systems
• Sensor and Format Adjustment (e.g. back-stop)
• Pusher-, Picker- and Gripper Applications
• Positioning
• Feeding
• Cutting

Related Documents

×
Products Carriage Type Stroke (mm) Drive Station Drive Orientation
LCB060SG00250SLN Short Carriage, 150mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB060SG00250SRN Short Carriage, 150mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB060SG00250BLN Short Carriage, 150mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00250BRN Short Carriage, 150mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00300SLN Short Carriage, 150mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB060SG00300SRN Short Carriage, 150mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB060SG00300BLN Short Carriage, 150mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00300BRN Short Carriage, 150mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00350SLN Short Carriage, 150mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB060SG00350SRN Short Carriage, 150mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB060SG00350BLN Short Carriage, 150mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00350BRN Short Carriage, 150mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00400SLN Short Carriage, 150mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB060SG00400SRN Short Carriage, 150mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB060SG00400BLN Short Carriage, 150mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00400BRN Short Carriage, 150mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00450SLN Short Carriage, 150mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB060SG00450SRN Short Carriage, 150mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB060SG00450BLN Short Carriage, 150mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00450BRN Short Carriage, 150mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00500SLN Short Carriage, 150mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB060SG00500SRN Short Carriage, 150mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB060SG00500BLN Short Carriage, 150mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00500BRN Short Carriage, 150mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00600SLN Short Carriage, 150mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB060SG00600SRN Short Carriage, 150mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB060SG00600BLN Short Carriage, 150mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00600BRN Short Carriage, 150mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00700SLN Short Carriage, 150mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB060SG00700SRN Short Carriage, 150mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB060SG00700BLN Short Carriage, 150mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00700BRN Short Carriage, 150mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00800SLN Short Carriage, 150mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB060SG00800SRN Short Carriage, 150mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB060SG00800BLN Short Carriage, 150mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00800BRN Short Carriage, 150mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG00900SLN Short Carriage, 150mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB060SG00900SRN Short Carriage, 150mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB060SG00900BLN Short Carriage, 150mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG00900BRN Short Carriage, 150mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG01000SLN Short Carriage, 150mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB060SG01000SRN Short Carriage, 150mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB060SG01000BLN Short Carriage, 150mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG01000BRN Short Carriage, 150mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG01250SLN Short Carriage, 150mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB060SG01250SRN Short Carriage, 150mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB060SG01250BLN Short Carriage, 150mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG01250BRN Short Carriage, 150mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG01500SLN Short Carriage, 150mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB060SG01500SRN Short Carriage, 150mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB060SG01500BLN Short Carriage, 150mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG01500BRN Short Carriage, 150mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG01750SLN Short Carriage, 150mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB060SG01750SRN Short Carriage, 150mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB060SG01750BLN Short Carriage, 150mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG01750BRN Short Carriage, 150mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG02000SLN Short Carriage, 150mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB060SG02000SRN Short Carriage, 150mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB060SG02000BLN Short Carriage, 150mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG02000BRN Short Carriage, 150mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG02250SLN Short Carriage, 150mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Left
LCB060SG02250SRN Short Carriage, 150mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Right
LCB060SG02250BLN Short Carriage, 150mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG02250BRN Short Carriage, 150mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG02500SLN Short Carriage, 150mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Left
LCB060SG02500SRN Short Carriage, 150mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Right
LCB060SG02500BLN Short Carriage, 150mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG02500BRN Short Carriage, 150mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG02750SLN Short Carriage, 150mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Left
LCB060SG02750SRN Short Carriage, 150mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Right
LCB060SG02750BLN Short Carriage, 150mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG02750BRN Short Carriage, 150mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG03000SLN Short Carriage, 150mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Left
LCB060SG03000SRN Short Carriage, 150mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Right
LCB060SG03000BLN Short Carriage, 150mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG03000BRN Short Carriage, 150mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG03250SLN Short Carriage, 150mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Left
LCB060SG03250SRN Short Carriage, 150mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Right
LCB060SG03250BLN Short Carriage, 150mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG03250BRN Short Carriage, 150mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG03500SLN Short Carriage, 150mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Left
LCB060SG03500SRN Short Carriage, 150mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Right
LCB060SG03500BLN Short Carriage, 150mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG03500BRN Short Carriage, 150mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG03750SLN Short Carriage, 150mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Left
LCB060SG03750SRN Short Carriage, 150mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Right
LCB060SG03750BLN Short Carriage, 150mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG03750BRN Short Carriage, 150mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG04000SLN Short Carriage, 150mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Left
LCB060SG04000SRN Short Carriage, 150mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Right
LCB060SG04000BLN Short Carriage, 150mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG04000BRN Short Carriage, 150mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG04250SLN Short Carriage, 150mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Left
LCB060SG04250SRN Short Carriage, 150mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Right
LCB060SG04250BLN Short Carriage, 150mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG04250BRN Short Carriage, 150mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG04500SLN Short Carriage, 150mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Left
LCB060SG04500SRN Short Carriage, 150mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Right
LCB060SG04500BLN Short Carriage, 150mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG04500BRN Short Carriage, 150mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG04750SLN Short Carriage, 150mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Left
LCB060SG04750SRN Short Carriage, 150mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Right
LCB060SG04750BLN Short Carriage, 150mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG04750BRN Short Carriage, 150mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG05000SLN Short Carriage, 150mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Left
LCB060SG05000SRN Short Carriage, 150mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Right
LCB060SG05000BLN Short Carriage, 150mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG05000BRN Short Carriage, 150mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG05250SLN Short Carriage, 150mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Left
LCB060SG05250SRN Short Carriage, 150mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Right
LCB060SG05250BLN Short Carriage, 150mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG05250BRN Short Carriage, 150mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060SG05500SLN Short Carriage, 150mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Left
LCB060SG05500SRN Short Carriage, 150mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Right
LCB060SG05500BLN Short Carriage, 150mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060SG05500BRN Short Carriage, 150mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00250SLN Medium Carriage, 200mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB060MG00250SRN Medium Carriage, 200mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB060MG00250BLN Medium Carriage, 200mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00250BRN Medium Carriage, 200mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00300SLN Medium Carriage, 200mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB060MG00300SRN Medium Carriage, 200mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB060MG00300BLN Medium Carriage, 200mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00300BRN Medium Carriage, 200mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00350SLN Medium Carriage, 200mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB060MG00350SRN Medium Carriage, 200mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB060MG00350BLN Medium Carriage, 200mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00350BRN Medium Carriage, 200mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00400SLN Medium Carriage, 200mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB060MG00400SRN Medium Carriage, 200mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB060MG00400BLN Medium Carriage, 200mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00400BRN Medium Carriage, 200mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00450SLN Medium Carriage, 200mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB060MG00450SRN Medium Carriage, 200mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB060MG00450BLN Medium Carriage, 200mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00450BRN Medium Carriage, 200mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00500SLN Medium Carriage, 200mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB060MG00500SRN Medium Carriage, 200mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB060MG00500BLN Medium Carriage, 200mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00500BRN Medium Carriage, 200mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00600SLN Medium Carriage, 200mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB060MG00600SRN Medium Carriage, 200mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB060MG00600BLN Medium Carriage, 200mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00600BRN Medium Carriage, 200mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00700SLN Medium Carriage, 200mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB060MG00700SRN Medium Carriage, 200mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB060MG00700BLN Medium Carriage, 200mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00700BRN Medium Carriage, 200mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00800SLN Medium Carriage, 200mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB060MG00800SRN Medium Carriage, 200mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB060MG00800BLN Medium Carriage, 200mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00800BRN Medium Carriage, 200mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG00900SLN Medium Carriage, 200mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB060MG00900SRN Medium Carriage, 200mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB060MG00900BLN Medium Carriage, 200mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG00900BRN Medium Carriage, 200mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG01000SLN Medium Carriage, 200mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB060MG01000SRN Medium Carriage, 200mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB060MG01000BLN Medium Carriage, 200mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG01000BRN Medium Carriage, 200mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG01250SLN Medium Carriage, 200mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB060MG01250SRN Medium Carriage, 200mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB060MG01250BLN Medium Carriage, 200mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG01250BRN Medium Carriage, 200mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG01500SLN Medium Carriage, 200mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB060MG01500SRN Medium Carriage, 200mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB060MG01500BLN Medium Carriage, 200mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG01500BRN Medium Carriage, 200mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG01750SLN Medium Carriage, 200mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB060MG01750SRN Medium Carriage, 200mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB060MG01750BLN Medium Carriage, 200mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG01750BRN Medium Carriage, 200mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG02000SLN Medium Carriage, 200mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB060MG02000SRN Medium Carriage, 200mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB060MG02000BLN Medium Carriage, 200mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG02000BRN Medium Carriage, 200mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG02250SLN Medium Carriage, 200mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Left
LCB060MG02250SRN Medium Carriage, 200mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Right
LCB060MG02250BLN Medium Carriage, 200mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG02250BRN Medium Carriage, 200mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG02500SLN Medium Carriage, 200mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Left
LCB060MG02500SRN Medium Carriage, 200mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Right
LCB060MG02500BLN Medium Carriage, 200mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG02500BRN Medium Carriage, 200mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG02750SLN Medium Carriage, 200mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Left
LCB060MG02750SRN Medium Carriage, 200mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Right
LCB060MG02750BLN Medium Carriage, 200mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG02750BRN Medium Carriage, 200mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG03000SLN Medium Carriage, 200mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Left
LCB060MG03000SRN Medium Carriage, 200mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Right
LCB060MG03000BLN Medium Carriage, 200mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG03000BRN Medium Carriage, 200mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG03250SLN Medium Carriage, 200mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Left
LCB060MG03250SRN Medium Carriage, 200mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Right
LCB060MG03250BLN Medium Carriage, 200mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG03250BRN Medium Carriage, 200mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG03500SLN Medium Carriage, 200mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Left
LCB060MG03500SRN Medium Carriage, 200mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Right
LCB060MG03500BLN Medium Carriage, 200mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG03500BRN Medium Carriage, 200mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG03750SLN Medium Carriage, 200mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Left
LCB060MG03750SRN Medium Carriage, 200mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Right
LCB060MG03750BLN Medium Carriage, 200mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG03750BRN Medium Carriage, 200mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG04000SLN Medium Carriage, 200mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Left
LCB060MG04000SRN Medium Carriage, 200mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Right
LCB060MG04000BLN Medium Carriage, 200mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG04000BRN Medium Carriage, 200mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG04250SLN Medium Carriage, 200mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Left
LCB060MG04250SRN Medium Carriage, 200mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Right
LCB060MG04250BLN Medium Carriage, 200mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG04250BRN Medium Carriage, 200mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG04500SLN Medium Carriage, 200mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Left
LCB060MG04500SRN Medium Carriage, 200mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Right
LCB060MG04500BLN Medium Carriage, 200mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG04500BRN Medium Carriage, 200mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG04750SLN Medium Carriage, 200mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Left
LCB060MG04750SRN Medium Carriage, 200mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Right
LCB060MG04750BLN Medium Carriage, 200mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG04750BRN Medium Carriage, 200mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG05000SLN Medium Carriage, 200mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Left
LCB060MG05000SRN Medium Carriage, 200mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Right
LCB060MG05000BLN Medium Carriage, 200mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG05000BRN Medium Carriage, 200mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG05250SLN Medium Carriage, 200mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Left
LCB060MG05250SRN Medium Carriage, 200mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Right
LCB060MG05250BLN Medium Carriage, 200mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG05250BRN Medium Carriage, 200mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060MG05500SLN Medium Carriage, 200mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Left
LCB060MG05500SRN Medium Carriage, 200mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Right
LCB060MG05500BLN Medium Carriage, 200mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060MG05500BRN Medium Carriage, 200mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00250SLN Long Carriage, 250mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Left
LCB060LG00250SRN Long Carriage, 250mm Long Stroke Length - 250mm One Drive Shaft Drive Shaft on Right
LCB060LG00250BLN Long Carriage, 250mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00250BRN Long Carriage, 250mm Long Stroke Length - 250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00300SLN Long Carriage, 250mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Left
LCB060LG00300SRN Long Carriage, 250mm Long Stroke Length - 300mm One Drive Shaft Drive Shaft on Right
LCB060LG00300BLN Long Carriage, 250mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00300BRN Long Carriage, 250mm Long Stroke Length - 300mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00350SLN Long Carriage, 250mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Left
LCB060LG00350SRN Long Carriage, 250mm Long Stroke Length - 350mm One Drive Shaft Drive Shaft on Right
LCB060LG00350BLN Long Carriage, 250mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00350BRN Long Carriage, 250mm Long Stroke Length - 350mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00400SLN Long Carriage, 250mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Left
LCB060LG00400SRN Long Carriage, 250mm Long Stroke Length - 400mm One Drive Shaft Drive Shaft on Right
LCB060LG00400BLN Long Carriage, 250mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00400BRN Long Carriage, 250mm Long Stroke Length - 400mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00450SLN Long Carriage, 250mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Left
LCB060LG00450SRN Long Carriage, 250mm Long Stroke Length - 450mm One Drive Shaft Drive Shaft on Right
LCB060LG00450BLN Long Carriage, 250mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00450BRN Long Carriage, 250mm Long Stroke Length - 450mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00500SLN Long Carriage, 250mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Left
LCB060LG00500SRN Long Carriage, 250mm Long Stroke Length - 500mm One Drive Shaft Drive Shaft on Right
LCB060LG00500BLN Long Carriage, 250mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00500BRN Long Carriage, 250mm Long Stroke Length - 500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00600SLN Long Carriage, 250mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Left
LCB060LG00600SRN Long Carriage, 250mm Long Stroke Length - 600mm One Drive Shaft Drive Shaft on Right
LCB060LG00600BLN Long Carriage, 250mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00600BRN Long Carriage, 250mm Long Stroke Length - 600mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00700SLN Long Carriage, 250mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Left
LCB060LG00700SRN Long Carriage, 250mm Long Stroke Length - 700mm One Drive Shaft Drive Shaft on Right
LCB060LG00700BLN Long Carriage, 250mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00700BRN Long Carriage, 250mm Long Stroke Length - 700mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00800SLN Long Carriage, 250mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Left
LCB060LG00800SRN Long Carriage, 250mm Long Stroke Length - 800mm One Drive Shaft Drive Shaft on Right
LCB060LG00800BLN Long Carriage, 250mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00800BRN Long Carriage, 250mm Long Stroke Length - 800mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG00900SLN Long Carriage, 250mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Left
LCB060LG00900SRN Long Carriage, 250mm Long Stroke Length - 900mm One Drive Shaft Drive Shaft on Right
LCB060LG00900BLN Long Carriage, 250mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG00900BRN Long Carriage, 250mm Long Stroke Length - 900mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG01000SLN Long Carriage, 250mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Left
LCB060LG01000SRN Long Carriage, 250mm Long Stroke Length - 1000mm One Drive Shaft Drive Shaft on Right
LCB060LG01000BLN Long Carriage, 250mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG01000BRN Long Carriage, 250mm Long Stroke Length - 1000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG01250SLN Long Carriage, 250mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Left
LCB060LG01250SRN Long Carriage, 250mm Long Stroke Length - 1250mm One Drive Shaft Drive Shaft on Right
LCB060LG01250BLN Long Carriage, 250mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG01250BRN Long Carriage, 250mm Long Stroke Length - 1250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG01500SLN Long Carriage, 250mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Left
LCB060LG01500SRN Long Carriage, 250mm Long Stroke Length - 1500mm One Drive Shaft Drive Shaft on Right
LCB060LG01500BLN Long Carriage, 250mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG01500BRN Long Carriage, 250mm Long Stroke Length - 1500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG01750SLN Long Carriage, 250mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Left
LCB060LG01750SRN Long Carriage, 250mm Long Stroke Length - 1750mm One Drive Shaft Drive Shaft on Right
LCB060LG01750BLN Long Carriage, 250mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG01750BRN Long Carriage, 250mm Long Stroke Length - 1750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG02000SLN Long Carriage, 250mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Left
LCB060LG02000SRN Long Carriage, 250mm Long Stroke Length - 2000mm One Drive Shaft Drive Shaft on Right
LCB060LG02000BLN Long Carriage, 250mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG02000BRN Long Carriage, 250mm Long Stroke Length - 2000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG02250SLN Long Carriage, 250mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Left
LCB060LG02250SRN Long Carriage, 250mm Long Stroke Length - 2250mm One Drive Shaft Drive Shaft on Right
LCB060LG02250BLN Long Carriage, 250mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG02250BRN Long Carriage, 250mm Long Stroke Length - 2250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG02500SLN Long Carriage, 250mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Left
LCB060LG02500SRN Long Carriage, 250mm Long Stroke Length - 2500mm One Drive Shaft Drive Shaft on Right
LCB060LG02500BLN Long Carriage, 250mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG02500BRN Long Carriage, 250mm Long Stroke Length - 2500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG02750SLN Long Carriage, 250mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Left
LCB060LG02750SRN Long Carriage, 250mm Long Stroke Length - 2750mm One Drive Shaft Drive Shaft on Right
LCB060LG02750BLN Long Carriage, 250mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG02750BRN Long Carriage, 250mm Long Stroke Length - 2750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG03000SLN Long Carriage, 250mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Left
LCB060LG03000SRN Long Carriage, 250mm Long Stroke Length - 3000mm One Drive Shaft Drive Shaft on Right
LCB060LG03000BLN Long Carriage, 250mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG03000BRN Long Carriage, 250mm Long Stroke Length - 3000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG03250SLN Long Carriage, 250mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Left
LCB060LG03250SRN Long Carriage, 250mm Long Stroke Length - 3250mm One Drive Shaft Drive Shaft on Right
LCB060LG03250BLN Long Carriage, 250mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG03250BRN Long Carriage, 250mm Long Stroke Length - 3250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG03500SLN Long Carriage, 250mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Left
LCB060LG03500SRN Long Carriage, 250mm Long Stroke Length - 3500mm One Drive Shaft Drive Shaft on Right
LCB060LG03500BLN Long Carriage, 250mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG03500BRN Long Carriage, 250mm Long Stroke Length - 3500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG03750SLN Long Carriage, 250mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Left
LCB060LG03750SRN Long Carriage, 250mm Long Stroke Length - 3750mm One Drive Shaft Drive Shaft on Right
LCB060LG03750BLN Long Carriage, 250mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG03750BRN Long Carriage, 250mm Long Stroke Length - 3750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG04000SLN Long Carriage, 250mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Left
LCB060LG04000SRN Long Carriage, 250mm Long Stroke Length - 4000mm One Drive Shaft Drive Shaft on Right
LCB060LG04000BLN Long Carriage, 250mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG04000BRN Long Carriage, 250mm Long Stroke Length - 4000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG04250SLN Long Carriage, 250mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Left
LCB060LG04250SRN Long Carriage, 250mm Long Stroke Length - 4250mm One Drive Shaft Drive Shaft on Right
LCB060LG04250BLN Long Carriage, 250mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG04250BRN Long Carriage, 250mm Long Stroke Length - 4250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG04500SLN Long Carriage, 250mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Left
LCB060LG04500SRN Long Carriage, 250mm Long Stroke Length - 4500mm One Drive Shaft Drive Shaft on Right
LCB060LG04500BLN Long Carriage, 250mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG04500BRN Long Carriage, 250mm Long Stroke Length - 4500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG04750SLN Long Carriage, 250mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Left
LCB060LG04750SRN Long Carriage, 250mm Long Stroke Length - 4750mm One Drive Shaft Drive Shaft on Right
LCB060LG04750BLN Long Carriage, 250mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG04750BRN Long Carriage, 250mm Long Stroke Length - 4750mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG05000SLN Long Carriage, 250mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Left
LCB060LG05000SRN Long Carriage, 250mm Long Stroke Length - 5000mm One Drive Shaft Drive Shaft on Right
LCB060LG05000BLN Long Carriage, 250mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG05000BRN Long Carriage, 250mm Long Stroke Length - 5000mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG05250SLN Long Carriage, 250mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Left
LCB060LG05250SRN Long Carriage, 250mm Long Stroke Length - 5250mm One Drive Shaft Drive Shaft on Right
LCB060LG05250BLN Long Carriage, 250mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG05250BRN Long Carriage, 250mm Long Stroke Length - 5250mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right
LCB060LG05500SLN Long Carriage, 250mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Left
LCB060LG05500SRN Long Carriage, 250mm Long Stroke Length - 5500mm One Drive Shaft Drive Shaft on Right
LCB060LG05500BLN Long Carriage, 250mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Left
LCB060LG05500BRN Long Carriage, 250mm Long Stroke Length - 5500mm Two Drive Shafts (shaft on both sides) Drive Shaft on Right

687PDC
A87859