Obsolete: Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR22 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Obsolete: Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR22 Series

Obsolete: Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR22 Series OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Product Series: LCR
  • Profile Width: 22 mm
  • Drive Axis Type: Leadscrew
  • Screw Pitch: 2 mm
  • Bearing Type: Square Rail, Glider
  • Maximum Stroke Length: 150 mm, 5.91 inch
  • Maximum Operating Speed: 0.03 m/sec, 1.18 inch/sec
  • Maximum Screw Speed: 15 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 100 micron, 3.94 thou
  • Drive Train Efficiency Rating: 50 %
  • Duty Cycle: 100 %
  • Load Capacity: 45 N, 10 lb
  • Inverted Load Capacity: 45 N, 10 lb
  • Axial Load Capacity: 25 N, 5.6 lbs
  • Maximum Breakaway Torque: 21 Nm, 2.97 oz-inch
  • Maximum Running Torque: n/a
  • Additional Protection Included: Steel Strip Cover
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP30
Safety Warning

Full Product Description

Note: This product is no longer available from Parker. Please contact us to find an alternative motion solution for your application. The LCR (Light Capacity Rodless) is a belt or leadscrew driven miniature linear actuator that has been design to answer the needs of OEM instrument builder. Due to its design, the LCR is the ideal mechanical positioner for applications in the life science space requiring a high quality, miniature, and easy to use rodless linear actuator. Flexible sizes, drive train types, bearings and strokes make it the ideal building block to base an instrument design around. The LCR screw drive is ideal for applications requiring electronic control of light payloads and high thrust. This make the LCR screw drive ideal for applications in analytical instruments, laboratory automation, micro titer automation, and liquid handling. The LCR is also applicable to general purpose applications moving light payloads, and basic repeatability for point of purchase kiosks, part shuttling, and even conversion from rodless pneumatics to electric automation.

Markets:
• Life Science
• General Automation

Features/Benefits:
• Frame width of 22 mm
• Travel lengths up to 150 mm
• Positional repeatability of +/- 0.1 mm
• Maximum speeds up to 30 mm/s
• Integrated drive belt and guidance system
• Square rail and glider bushing bearing options
• Maximum payloads of 45 N
• Maximum thrust of 25 N
• Integrated home and limit sensing
• Dovetail grooves for toe clamp mounts

Applications:
• Metrology
• Liquid Handling
• Move/Transport

Related Documents

×

687PDC
936514