Level Control Sensors | Product Series

Filter by

    No filters selected

Application

Cable Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Level Control Sensors

Level Control Sensors

Level Control Sensors are intelligent, stand-alone microprocessor sensors with built in controllers.

Technical Specifications

  • Application: Oil or Ammonia, Halocarbon, Brine
  • Cable Length: 10 ft (optional)
  • Maximum Operating Pressure: 150 barg, 2175 psig
  • Connection Thread Size: 3/4 (NPT) inch
  • Minimum Ambient Temperature: -20 °C, -4 °F
  • Maximum Ambient Temperature: 50 °C, 122 °F
  • Minimum Operating Temperature: 0 °C, 32 °F
  • Maximum Operating Temperature: 85 °C
  • Maximum Oil Temperature: 185 °F
  • Signal Output: 4 to 20 mA
  • Power Supply Voltage: 24V VDC ±10%
  • Current: 30 mA Max
  • Output Type: PNP, NPN, Solid State- 1A
  • Electrical Connection: M12, 5 Pin
Safety Warning

Full Product Description

Parker offers Level Control Sensors for both oil and liquid applications. They are both stand-alone sensors with control funtion built in for safe and easy distribution of oil and refrigerants. The HBLC, Liquid Level Control, is designed to work in conjunction with a 4-20mA modulating control or solenoid valve, and the HBOC, Oil Level Control, is made to work with a 24V DC solenoid valve. These compact and cost effective sensors provide accurate detection of oil and refrigerant levels in equipment.
Products Application Cable Length
209351 Oil 10'
209352 Oil None
209353 Ammonia, Halocarbon & Brine 10'
209354 Ammonia, Halocarbon & Brine None

687PDC
687475