Level Switches- HBS Series | Product Series

Filter by

    No filters selected

Type

Thread Type

Transistor Output

Operation Style

Voltage

Current Consumption (ma)

Connection

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Level Switches- HBS Series

Level Switches- HBS Series

Oil Level Switches are used for detecting common lubricating oils in refrigeration systems, while HFC, NH3, and CO2 Switches are used for detection of common HFC, NH3, and CO2 refrigerants.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Product Type: Liquid Level Switch- CO2, High Temperature Oil Level Switch, Oil Level Switch, Liquid Level Switch- HFC, Liquid Level Switch- NH3, Low Temperature Liquid NH3 Switch
  • Connection Type: 3/4" NPT, 1/2" NPT, 1-1/8" UNEF, 1/2" BSP, 3/4" BSP
  • Output Type: NPN, PNP, Solid State- 1A, PHT, n/a
  • Operation Type: Normally Closed, Normally Open, n/a
  • Input Voltage: 24 VDC, 24 VAC, 90 to 240 VAC
  • Current: 50 mA, 40 W, 600 mA Max
  • Connection Size: Plug: DIN 43650 - 4 Pins, Plug: M12 - DIN 0627, Plug: DIN 43650, Plug: M12, 5 Pins - DIN 0627
  • Minimum Ambient Temperature: -30 °C, -60 °C, -22 °F, -76 °F
  • Maximum Ambient Temperature: 50 °C, 122 °F
  • Minimum Fluid Temperature: -67 °F, -76 °F, 30 °C, n/a, 80 °C
  • Maximum Fluid Temperature: 86 °F, n/a, 176 °F
  • Maximum Operating Pressure: 150 bar, 100 bar
  • Ingress Protection Rating: IP65
  • Vibration Resistance: IEC 68-2-6 (4g)
  • Materials of Construction: Liquid Parts: AISI 304 / PTFE, Electronic Parts: Nylon 6 (PA)
  • Specifications Met: EMC Test: EN 61000-2, EMC: EN 61000
Safety Warning

Full Product Description

CO2 Switch

HBSC2 is a level switch for detecting liquid CO2 in refrigeration systems. Typically, it is installed in/on the receiver, but it is also suited for installation in other locations where a level indication is needed. The sensor's measurement principle makes it unique for these purposes, since the properties of the measurement principle as well as its special construction allows it to withstand high pressure and low refrigerant temperatures. The sensor is suited for use on transcritical CO2 refrigeration systems.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration
Features and Benefits:
• Complete solution with sensor and transmitter in one unit.
• Simple to install by one thread sleeve. A cost optimized solution
• LED indication of power supply and alarm status
• Unique split design which make it easy to install and make diagnostic. The electronic part can be easily dismounted from the mechanical part by 2 small screws.
Application:
• Receivers
• Anywhere level indication is required

Oil Switch

HBSO1 (PAO, PEO & mineral oil) and HBSO2 (PAG oil) is a level switch for detecting common lubricating oils in refrigeration systems. Typically, it is installed in/on the compressor and the oil separator, but it is also suited for installation in other locations in the oil system. The sensor's measurement principle makes it unique for these purposes, since the properties of the measurement principle allows it, among other things, to detect oil without detecting refrigerant. It is calibrated so that it is unaffected by oil spray and only allows a small amount of foam. The sensor is also constructed so as to resist high pressure and temperatures. The sensor is suited for use on trans-critical CO2 refrigeration systems.
Market:
• Industrial Refrigeration
Features and Benefits:
• Proven and reliable sensor with NPN/PNP transistor output and NO/NC contact function
• Split design which makes it easy to install and make diagnostic. The electronic part can be disconnected easily by 2 screws.
• Designed for the industrial refrigeration industry - max pressure up to 150 bar
• Clear LED indication
• Temperature range 0...90°C

High Temperature Oil Switch

HBSO-SSR-1/xx-x/HT is a high temperature level switch for detecting common lubricating oils in refrigeration systems. The level switch is used for all oil types (PAO, PEO, mineral oil and PAG oil). Typically, it is installed in/on the compressor and the oil separator, but it is also suited for installation in other locations in the oil system. The sensor's measurement principle makes it unique for these purposes, since the properties of the measurement principle allows it, among other things, to detect oil without detecting refrigerant. It is calibrated so that it is unaffected by oil spray and only allows a small amount of foam. The sensor is also constructed so as to resist high pressure and temperatures. The sensor is suited for use on trans-critical CO2 refrigeration systems.

Markets:
• Industrial Refrigeration

Features and Benefits:
• Proven and reliable sensor with solid state relay output and NO/NC contact function
• Designed for the industrial refrigeration industry - max pressure up to 150 bar
• Clear LED indication
• Split design which makes it easy to install and make diagnostic. The electronic part can be disconnected easily by 2 screws
• Temperature range +80...+120°C

Application:
• Installed in/on the compressor and the oil separator
• Also suited for installation in other locations in the oil system

HFC Refrigerant Switch

HBSR-HFC is a level switch for the detection of common HFC refrigerants. Typically, it is installed in/on the refrigerant vessels, pump separators, economisers or heat exchangers. The sensor is built to resist high pressure and low temperatures.
Markets:
• Industrial Refrigeration

Features and Benefits:
• Proven sensor technology for simple transistor output PNP/NPN and NO/NC contact function
• Designed for the industrial refrigeration industry - max pressure 100 bar
• Clear indication with LED when refrigerant is detected
• Split design which makes it easy to install and make diagnostic on. The electronic part can be disconnected easily by 2 screws.
Application:
• Refrigerant Vessels
• Pump Separators
• Economisers
• Heat Exchangers

NH3/HFC Switch- Low Temp

HBSR-SSR-1/IP is a level switch for detecting liquid in refrigeration systems. Typically, it is installed in/on the receiver, but it is also suited for installation in other locations where a level indication is required. The sensor's measurement principle makes it unique for these purposes, since the properties of the measurement principle as well as its special construction allows it to withstand high pressure and low refrigerant temperatures.
Markets:
• Industrial Refrigeration
Features and Benefits:
• Reliable design with electronic solid state output and contact function NO or NC
• Designed for the industrial refrigeration industry - max pressure 100 bar
• Clear LED indication at level detection
• Split design which make it possible to mount and make diagnostic without emptying tanks for refrigerant. The electronic part can be dismounted simply by turning two small screws.
Application:
• Receiver
•  Also suited for installation in other locations where a level indication is required
Products Type Thread Type Transistor Output Operation Style Voltage Current Consumption (ma) Connection Model Number
209340 Oil Level Switch 1/2" NPT NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO1-NPN/NO-1
209341 Oil Level Switch 1/2" NPT NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO1-NPN/nc-1
209391 Oil Level Switch 1/2" NPT PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO1-PNP/NO-1
209392 Oil Level Switch 1/2" NPT PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO1-PNP/nc-1
209342 Oil Level Switch 3/4" NPT NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO1-NPN/NO-2
209393 Oil Level Switch 3/4" NPT PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO1-PNP/NO-2
209394 Oil Level Switch 3/4" NPT PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO1-PNP/nc-2
209825 Oil Level Switch 3/4" BSP PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/nc-6
209836 Oil Level Switch 1-1/8" UNEF NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/NO-7
209837 Oil Level Switch 1-1/8" UNEF NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/nc-7
209826 Oil Level Switch 1-1/8" UNEF PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/NO-7
209827 Oil Level Switch 1-1/8" UNEF PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/nc-7
209828 Oil Level Switch 1/2" NPT NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/NO-1
209829 Oil Level Switch 1/2" NPT NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/nc-1
209818 Oil Level Switch 1/2" NPT PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/NO-1
209819 Oil Level Switch 1/2" NPT PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/nc-1
209830 Oil Level Switch 3/4" NPT NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/NO-2
209344 Liquid Level Switch- NH3 3/4" NPT NPN Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-NPN/NO-2
209323 Liquid Level Switch- NH3 3/4" NPT NPN Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-NPN/nc-2
209395 Liquid Level Switch- NH3 3/4" NPT PNP Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-PNP/NO-2
209396 Liquid Level Switch- NH3 3/4" NPT PNP Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-PNP/nc-2
209345 Liquid Level Switch- CO2 3/4" NPT NPN Normally Open 24VDC 50 mA Plug: DIN 43650 - 4 pins HBSC2-NPN/NO-2
209397 Liquid Level Switch- CO2 3/4" NPT PNP Normally Open 24VDC 50 mA Plug: DIN 43650 - 4 pins HBSC2-PNP/NO-2
209366 Low Temperature Liquid NH3 Switch 3/4" NPT Solid State- 1A N/A 24V AC/DC Max 600 mA Plug: M12, 5 pins - DIN 0627 HBSR-SSR-1/IP-2
209831 Oil Level Switch 3/4" NPT NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/nc-2
209820 Oil Level Switch 3/4" NPT PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/NO-2
209821 Oil Level Switch 3/4" NPT PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/nc-2
209832 Oil Level Switch 1/2" BSP NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/NO-5
209833 Oil Level Switch 1/2" BSP NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/nc-5
209822 Oil Level Switch 1/2" BSP PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/NO-5
209823 Oil Level Switch 1/2" BSP PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/nc-5
209834 Oil Level Switch 3/4" BSP NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/NO-6
209835 Oil Level Switch 3/4" BSP NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 HBSO2-NPN/nc-6
209824 Oil Level Switch 3/4" BSP PNP Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO2-PNP/NO-6
210157 Liquid Level Switch- CO2 3/4" NPT NPN Normally Closed 24VDC 50 mA Plug: DIN 43650 - 4 pins HBSC2-NPN/nc-2
210156 Liquid Level Switch- CO2 3/4" NPT PNP Normally Closed 24VDC 50 mA Plug: DIN 43650 - 4 pins HBSC2-PNP/nc-2
210267 High Temperature Oil Level Switch 3/4" NPT N/A Normally Closed 24V AC/DC 50 mA Plug: M12 - DIN 0627 HBSO1-SSR-1/NC-2/HT
210108 High Temperature Oil Level Switch 3/4" NPT N/A Normally Open 24V AC/DC 50 mA Plug: M12 - DIN 0627 HBSO1-SSR-1/NO-2/HT
209880 Oil Level Switch 1-1/8" UNEF NPN Normally Open 24VDC 50 mA Plug: DIN 43650 HBSO1-NPN/NO-7
210189 Oil Level Switch 3/4" NPT N/A Normally Closed 90-240VAC 40 W Plug: M12 - DIN 0627 HBSO1-SSR-2/NC-2
210166 Oil Level Switch 3/4" NPT N/A Normally Open 90-240VAC 40 W Plug: M12 - DIN 0627 HBSO1-SSR-2/NO-2
210268 Liquid Level Switch- HFC 3/4" NPT NPN Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-HFC-NPN/nc-2
210262 Liquid Level Switch- HFC 3/4" NPT NPN Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-HFC-NPN/NO-2
210269 Liquid Level Switch- HFC 3/4" NPT PNP Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-HFC-PNP/nc-2
210270 Liquid Level Switch- HFC 3/4" NPT PNP Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-HFC-PNP/NO-2
210271 Liquid Level Switch- NH3 3/4" BSP NPN Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-NPN/nc-6
210272 Liquid Level Switch- NH3 3/4" BSP NPN Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-NPN/NO-6
210273 Liquid Level Switch- NH3 3/4" BSP PNP Normally Closed 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-PNP/nc-6
210274 Liquid Level Switch- NH3 3/4" BSP PNP Normally Open 24V AC/DC 50 mA Plug: DIN 43650 - 4 pins HBSR-PNP/NO-6
210185 Oil Level Switch 3/4" NPT N/A Normally Closed 90-240VAC 40 W Plug: M12 - DIN 0627 HBSR-SSR-2/NC-2
210186 Oil Level Switch 3/4" NPT N/A Normally Open 90-240VAC 40 W Plug: M12 - DIN 0627 HBSR-SSR-2/NO-2
209843 High Temperature Oil Level Switch 3/4" BSP PHT Normally Open 24VDC 50 mA Plug: M12 - DIN 0627 HBSO1
251374

687PDC
687475