OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™ | Product Series

Filter by

    No filters selected

Number of Tubes

Process Tube Material

Process Tube O.D. (inch)

Tracer Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™

OBSOLETE: Light Steam Trace Bundles - LT-Temptrace™ OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Number of Tubes: 1 to Multiple
  • Cover Material: Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Maximum Operating Temperature: 204 °C, 400 °F, 400 °F (higher temperature rated designs are available), 204 °C (higher temperature rated designs are available), 200 °F (Process tube temperature at an ambient temperature of 80°F), 93 °C (Process tube temperature at an ambient temperature of 26.6°C)
  • Process Tube Material: Welded Stainless Steel Type 316/316L ASTM A269 (Other Materials available Upon Request. See How to Specify and Order for Details)
  • Process Tube Outside Diameter: 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Process Tube Wall Thickness: 0.16 to 0.83 inch (metric sizes available from .89mm to 2.5mm)
  • Tracer Tube Material: Seamless Copper Type 122 DHP ASTM B68/B75 (Other Materials available Upon Request. See How to Specify and Order for Details)
  • Tracer Tube Outside Diameter: 1/8 to 1 inch (Metric sizes available from 2 mm to 16 mm)
  • Tracer Tube Wall Thickness: 0.16 to 0.83 inch (Metric sizes available from 0.89 mm to 2.5 mm)
  • Nominal Outside Diameter: 1.3 to 1.7 inch
  • Minimum Bend Radius: 10 to 18 inch
  • Horizontal Support Center Length Requirements: 5 to 6 ft when installed horizontally.
  • Vertical Support Center Height Requirements: 10 to 15 ft
  • Cover Color: Black (Other colors available upon request. See How to Specify & Order for Details.)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker LT Temptrace™ Light Steam Trace Tubing consists of single or multiple process tubes insulated from a single tracer with non-hygroscopic glass fiber insulation and a black, 105°C rated, flame-resistant PVC (FR-PVC) jacket. The LT Temptrace™ permits use of high pressure steam to heat trace instrument lines carrying water, light oil, paraffin, paraffin-based fluids and temperature-sensitive chemicals. The tough, flame-resistant PVC jacket protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals, allowing it to operate successfully under a variety of conditions. The LT Temptrace™ is ideal for simple instrument line freeze protection and viscosity maintenance applications. For order information and specific operating parameters, please review the literature listed under the Product Support tab.

Markets:
• Chemical Processing and Refineries

Features:
• Black, flame-resistant PVC jacket to protect tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals
• Air-spaced, cross wrapped applied non-hygroscopic fiberglass thermal insulation for minimum heat loss
• The insulated tracer provides a more constant process tube temperature over long tubing runs
• Accessories are available for connecting multiple lengths of steam trace bundles and sealing bundle ends
• Utilizes saturated steam pressures up to 230 PSIG and 400°F to maintain process tube temperatures of 200°F or less

Applications:
• Instrument lines carrying water, light oil, paraffin, paraffin-based fluids and temperature-sensitive chemicals
• Simple instrument line freeze protection
• Viscosity maintenance

Technical Specifications:
• Standard product has a Maximum Temperature Rating (MTR) of 400°F (204.4°C). Higher temperature designs are available – consult the division for details. MTR is the maximum allowable temperature of the tracing fluid; temperatures in excess of this may damage the product or alter its performance

NOTE: It is absolutely necessary to seal the ends against contamination from moisture and/or corrosive liquids; Parker Hannifin cannot assume any liability for product damage caused by moisture from unsealed ends.

Related Documents

×
Products Number of Tubes Process Tube Material Process Tube O.D. (inch) Tracer Tube O.D. (inch)
LT-20435A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 1/4 1/4
LT-20635A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 3/8 1/4
LT-20835A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2 1/4
LT-20635A-10632 1 Welded Stainless Steel Type 316/316L ASTM A269 3/8 3/8
LT-20835A-10632 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2 3/8
LT-20435B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 1/4 1/4
LT-20635B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8 1/4
LT-20835B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2 1/4
LT-20635B-10632 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8 3/8
LT-20835B-10632 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2 3/8

687PDC
687563