Liquid-Cooled Chassis with Integrated Heat Collection & Rejection | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid-Cooled Chassis with Integrated Heat Collection & Rejection Liquid-Cooled Chassis with Integrated Heat Collection & Rejection

Liquid-Cooled Chassis with Integrated Heat Collection & Rejection

Rugged 8U enclosure incorporating a liquid-cooled one air transport rack (ATR) form-factor chassis. The enclosure provides a closed-loop fluid management system and a liquid-to-air heat exchanger.

Technical Specifications

  • Weight: 80 (approximately including fluid, backplane, and power supply) lbs
  • Mounting Type: EIA 19” standard rack
  • Width: 17.20"
  • Height: 14.00" inch
  • Depth: 22.00" inch
Safety Warning

Full Product Description

This rugged, stand-alone 19-inch rack-mount chassis provides a top-load solution for high-power 6U VPX modules. Heat collection is achieved using liquid flow-through sidewalls of a one air transport rack (ATR) format sub-assembly. Transferring heat from the ATR is enabled via a closed-loop fluid system. Heat rejection is achieved by an internally-enclosed liquid-to-air heat exchanger mounted in the base of the 8U enclosure.

Cooling air enters the lower front of the enclosure through an EMI-protected filter. Having passed through the heat exchanger, hot air is drawn by the high performance fans to vent to the rear of the enclosure.

The ‘on board’ chassis monitor controls the thermal environment and power system, reporting state-of-health data. Cooling fluid management is achieved utilizing a smart pump, controller, and accumulator.
The rear panel is capable of supporting a wide range of I/O interconnect.

APPLICATIONS:
This fully integrated closed liquid loop solution for cooling high power VPX modules and power supplies is perfectly suited for embedded computer upgrades when no liquid loop is available for cooling. Designed to meet the requirements of MIL461 and MIL704 this family of products is suitable for rugged industrial and military environments.

FEATURES AND ATTRIBUTES:
• 8U rack or cabinet mount
• Maximum power dissipation 3,600 watts
• Power system configurations available to accept AC or DC inputs
• Available with 6U VPX 1.0” pitch backplanes available up to 14 slots
• Designed to meet MIL461 and MIL704 standards

OPTIONAL FEATURES:
• Available as a ‘liquid only capable’ assembly
• Available to support 3U and/or 6U VPX module combinations
• Available with fully integrated standard or custom backplane
• Power supply options available to meet typical ‘hold up’ requirements
• Custom I/O configurations available via backplane to rigid-flex circuits and MIL circular connectors
• Slides available for rack or cabinet mounting
• Rear panel may be configured to accept shock pins

Related Documents

×
Products
LCCHXVPX1

687PDC
687469