Basket Strainers

Filter by

No filters selected

Application

Operating Pressure

Flow Rate

Industry

Brand

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Basket Strainers


Basket Strainers

Parker's basket strainers are ideal for any process filtration application requiring the removal of solids. The basket strainers are employed in a range of industrial liquid filtration applications.


Fulflo Basket Strainers effectively remove large-sized particles ranging from US Mesh 20 to 100 (840μm to 149μm) from liquids with viscositiesof up to 15,000 SSU.

Viewing 10 of 12

The Fulflo XLH all-polypropylene filter bags are ideal for process filtration applications with high flow rates and viscosities requiring the removal of solids.

Viewing 10 of 44

Fulflo Filter Bags are ideal for process filtration applications requiring the removal of solids at high flow rates and viscosities to 10,000 cps or higher.

Viewing 10 of 175

The Pleated Bag Filter Series uses our unique “Select” pleat design along with proprietary media to optimize the pleat pack surface area for maximum service life.

Viewing 10 of 142

The Parker Conflow Code 5151 - pot strainers provides incremental cleaning of supply water for use on miners, shearers, feeders and belt transfer points.

Viewing 10 of 1

The Parker Conflow Code 36H - Y Strainers are robust in construction and a variety of screening elements are available to suit particular fluid conditions.

Viewing 10 of 1

687PDC
687PDC