Liquid Level Control Sensor- HB Series | Product Series

Filter by

    No filters selected

Type

Connection Type

Length (inch)

Length (mm)

Connection Thread Size (inch)

Material

LED Bargraph Indicator

System Operation

Voltage

Power Consumption

Maximum Electrical Load Resistance

Signal Output

Cable Specification

Certifications

Configuration Type

Maximum Pressure (bar)

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Level Control Sensor- HB Series

Liquid Level Control Sensor- HB Series

The product program consists of: sensors with switch function, sensors with analogue output signal (4-20 mA) and sensors with integrated direct control of magnetic/motor valves regulators for the control of pumps and/or valves.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Product Type: Level Transmitter, Vapor Quality Sensor, NH3/CO2 Leakage Switch, Defrost Sensor Control, Temperature Sensor
  • Maximum Operating Pressure: 100 barg, 150 barg
  • Minimum Ambient Temperature: -30 °C
  • Maximum Ambient Temperature: 50 °C
  • Minimum Liquid Temperature: n/a, -60 °C, -50 °C, 30 °C
  • Maximum Liquid Temperature: n/a, 80 °F, 85 °F
  • Indicator Type: Not Applicable- Bargraph Not Included, Applies- Bargraph Included, LED (green, yellow, or red), LED (green, yellow, and red), Not Applicable
  • Operation Type: Programmable, Normally Closed, Normally Open, n/a
  • Input Voltage: 24 V AC/DC ± 10%, 24 V AC/DC, 24 V AC/DC + 10%, Not Applicable
  • Power Consumption: 30 mA, Max 250 mA, 50 mA, n/a
  • Connection Type: Plug: DIN 43650- 4 Pins, n/a, Plug: DIN 0627 - 5 Pins, Plug:M12- DIN 0627
  • Maximum Electrical Load Resistance: 500 Ohm, n/a
  • Signal Output: Analog: 4-20 mA, 4-20 mA, Not Applicable
  • Cable Type: Cable Size: 3 x 0.34 mm2, Cable Glands: PG7 / M8, Cable Resistance: 500 Ω/Km, PUR -5 x 0.34mm2, HBxC- M12/5~5m- 5 Wire, Not Applicable
  • Specifications Met: CE Certification: EN 61000-2, GOST-R: No 0903044, EMC Emission: ENG61000-3-2, EMC Immunity: EN61000-4-2, EMC Test: EN 61000-2, EMC Emission: EN 61000-3-2, EMC Immunity: EN 61000-4-2
  • Configuration: Push Bottom, With PC Tool, PC Tool, n/a
  • Length: n/a inch, 6 inch, 8 inch, 12 inch, 15.3 inch, 19.2 inch, 23.1 inch, 30 inch, 35 inch, 45 inch, 280 mm, 55 inch, 65 inch, 500 mm, 85 inch, 800 mm, 105 inch, 1000 mm, 120 inch, 1200 mm, 2-1/4 inch, 1500 mm, 3-1/2 inch, 1700 mm, 2200 mm, 3000 mm, 60 mm, 90 mm, n/a mm
  • Connection Thread Size: n/a, 1/4 inch (BSPP), 3/4 inch (BSPP), 1 inch (BSPP), 1/4 inch (NPT), 3/4 inch (NPT)
  • Materials of Construction: Please Configure Part for Material Specification
Safety Warning

Full Product Description

Vapor Quality Sensor
HBDX is a new revolutionary, patent-pending sensor technology, and it is thus the first sensor in the world capable of measuring the relationship between vapor and liquid a refrigeration system. The sensor measures the degree of dryness, “X”, of the gas in the gas pipes, and the value is converted into a 4-20 mA analogue signal corresponding to “X”. The HBDX measures the dryness of the gas in the range X = 0.85...1.05.
The sensor is available in two variants, "Rod Style” for installation in a pipe elbow and “In-line” for welding into the suction pipe.

The sensor offers very precise measurements and provides instant read-outs of the gas quality, making it useable in most evaporators (plate, pipe, and air evaporators).
The sensor’s microprocessor also functions as a controller, enabling the direct control of a modulating motor valve, thereby bypassing the external controller or the PLC. The controller can be set up with all the parameters that are necessary for regulating a modulating motor valve or a stepper motor valve. The sensor is available with a cable for direct supply to and control of the motor valve, or as a sensor where the signal is sent to the external controller/PLC.

The sensor cannot measure actual overheating, but with proper installation and system design, overheating can be reduced or eliminated, thus leading to substantial energy savings.

Markets:
• Industrial Refrigeration

Features and Benefits:
• The vapor quality sensor allows for the operation of DX ammonia technology with minimal “superheat”.
• A dry suction pipe from the freezer minimizes loss of pressure in risers and provides increased flexibility of the pipe installation.
• 30 to 50 times less refrigerant required (ammonia systems), following the installation of the vapor quality sensor and the construction of the system based on DX technology.
• Measures vapor quality in refrigeration systems – measures the relationship between gas and liquid.
Application:
• Useable in most evaporators (plate, pipe, and air evaporators)

NH3/CO2 Leakage Switch
HBAC is used for detecting leakage in cascade systems. The sensor triggers an alarm if there is an NH3 leak in the CO2 part. A leak results in several hours of cleaning the pipes and heat exchanger. If a CO2 leak occurs in the NH3 part, salt crystals are formed. These salt crystals are very corrosive and lead to clogging of the parts. If the leak is not stopped in time, it can lead to extensive damage to
the heat exchanger, pipes, and pump.
The sensor detects even very small leaks.
Markets:
• Industrial Refrigeration
Features and Benefits:
• CO2 leakage detection in NH3 cascade heat exchanger
• Simple to install with a sleeve. A cost-optimized solution
• LED indication for power and alarm status
• Single Shared design that make it easy to install and diagnostics. The electronic part can be easily removed from the mechanical part by two small screws.
Applications:
• Detecting leakage in cascade systems
Defrost Sensor
HBDF is a simple solution for energy-optimal automatic defrosting of evaporators. It results in energy savings of approximately 10%, thus quickly recouping its cost. The sensor measures the thickness of ice deposits between the fins and sends a 4-20mA signal to the system's PLC. The 4 mA signal is emitted when the evaporator is free of ice. The defrost point is set according to the evaporator type and the amount of moisture, and it is determined based on a visual assessment of the ice deposits on the evaporator.
The sensor can be installed in less than one hour, on both new and old evaporators. It can be installed when the system is in operation, and therefore, system shutdown is not necessary. The electronic part is mounted on the evaporator's frame using 2 screws. The mechanical part consists of a thin Teflon-coated wire, which is installed between the fins of the evaporator. HBDF is available in 3 variants, with a 10m, 20m, and 30m wire respectively.
Markets:
• Industrial Refrigeration
Features and Benefits:
• Provides energy savings of up to 40 %, compared with conventional defrosting.
• Reduces downtime and minimizes system defrost time.
• Split design, which makes the sensor easy to install and service. The electronic part can be separated from the mechanical part.
• Can be installed on all evaporator types from all manufactures.
Application:
• Energy-optimal automatic defrosting of evaporators

Temperature Sensor
HBTS is a temperature sensor in accordance with DIN 60751, and it is available in two variants, PT100 and PT1000 – DIN B – class 3. The sensor is designed for the refrigeration industry where servicing of the electronics can be carried out without emptying the system of refrigerant. The sensor is delivered with a 60 & 90 mm sensor element length and a 6 mm sensor diameter.
Markets:
• Commercial Refrigeration
Features and Benefits:
• 4-wire PT100 or PT1000 sensor element DIN B class 1/3 - DIN 60751
• Refrigeration industry design - max pressure 150 bar.
• Temperature area: -50..+130°C
• M12 plug connection - DIN 0627
Application:
• Within the refrigeration industry where servicing of the electronics can be carried out without emptying the system of refrigerant

Related Documents

×
Products Type Connection Type Length (inch) Length (mm) Connection Thread Size (inch) Material LED Bargraph Indicator System Operation Voltage Power Consumption Maximum Electrical Load Resistance Signal Output Cable Specification Certifications Configuration Type Maximum Pressure (bar) Model Number
110558 Level Transmitter Plug: DIN 43650- 4 Pins 6" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-6U
110559_1 Level Transmitter Plug: DIN 43650- 4 Pins 8" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-8U
110560 Level Transmitter Plug: DIN 43650- 4 Pins 12" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-12U
110561_1 Level Transmitter Plug: DIN 43650- 4 Pins 15.3" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-15.3U
110562_1 Level Transmitter Plug: DIN 43650- 4 Pins 19.2" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-19.2U
110563 Level Transmitter Plug: DIN 43650- 4 Pins 23.1" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-23.1U
110564 Level Transmitter Plug: DIN 43650- 4 Pins 30" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-30U
110565 Level Transmitter Plug: DIN 43650- 4 Pins 35" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-35U
110566 Level Transmitter Plug: DIN 43650- 4 Pins 45" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-45U
110567 Level Transmitter Plug: DIN 43650- 4 Pins 55" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-55U
110568_1 Level Transmitter Plug: DIN 43650- 4 Pins 65" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-65U
110569 Level Transmitter Plug: DIN 43650- 4 Pins 85" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-85U
110570_1 Level Transmitter Plug: DIN 43650- 4 Pins 105" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-105U
110571_1 Level Transmitter Plug: DIN 43650- 4 Pins 120" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-120U
110586 Level Transmitter Plug: DIN 43650- 4 Pins 6" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-6U
110587 Level Transmitter Plug: DIN 43650- 4 Pins 8" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-8U
110588 Level Transmitter Plug: DIN 43650- 4 Pins 12" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-12U
110589 Level Transmitter Plug: DIN 43650- 4 Pins 15.3" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-15.3U
110590 Level Transmitter Plug: DIN 43650- 4 Pins 19.2" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-19.2U
110591_1 Level Transmitter Plug: DIN 43650- 4 Pins 23.1" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-23.1U
110592 Level Transmitter Plug: DIN 43650- 4 Pins 30" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-30U
110593 Level Transmitter Plug: DIN 43650- 4 Pins 35" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-35U
110594_1 Level Transmitter Plug: DIN 43650- 4 Pins 45" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-45U
110595 Level Transmitter Plug: DIN 43650- 4 Pins 55" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-55U
110596_1 Level Transmitter Plug: DIN 43650- 4 Pins 65" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-65U
110597 Level Transmitter Plug: DIN 43650- 4 Pins 85" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-85U
110598_1 Level Transmitter Plug: DIN 43650- 4 Pins 105" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-105U
110599 Level Transmitter Plug: DIN 43650- 4 Pins 120" N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-120U
111493 Level Transmitter Plug: DIN 43650- 4 Pins N/A 280mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-2.8
111494 Level Transmitter Plug: DIN 43650- 4 Pins N/A 500mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-5
111495_1 Level Transmitter Plug: DIN 43650- 4 Pins N/A 800mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-8
111496 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1000mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-10
111497 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1200mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-12
111498 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1500mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-15
111499 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1700mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-17
111500 Level Transmitter Plug: DIN 43650- 4 Pins N/A 2200mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-22
111501_1 Level Transmitter Plug: DIN 43650- 4 Pins N/A 3000mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Not Applicable- Bargraph Not Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1-30
111502 Level Transmitter Plug: DIN 43650- 4 Pins N/A 280mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-2.8
111503 Level Transmitter Plug: DIN 43650- 4 Pins N/A 500mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-5
111504 Level Transmitter Plug: DIN 43650- 4 Pins N/A 800mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-8
111505 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1000mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-10
111506 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1200mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-12
111507 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1500mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-15
111508_1 Level Transmitter Plug: DIN 43650- 4 Pins N/A 1700mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-17
111509 Level Transmitter Plug: DIN 43650- 4 Pins N/A 2200mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-22
111510 Level Transmitter Plug: DIN 43650- 4 Pins N/A 3000mm 1” BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts: Nylon 6 (PA) Applies- Bargraph Included Programmable 24 V AC/DC ±10% 30 mA 500 Ohm Analog: 4-20 mA Cable Size: 3 x 0.34 mm2~ Cable Glands: PG7 / M8~ Cable Resistance: 500 Ω/Km CE Certification: EN 61000-2~ GOST-R: No 0903044~ EMC Emission: ENG61000-3-2~ EMC Immunity: EN61000-4-2 Push Bottom 100bar HBLT-A1B-30
210224 Vapor Quality Sensor N/A N/A N/A 3/4" NPT Liquid Parts- AISI 304 PEEK~ Electronic Parts- GF BLK Nylon 6 (PA) LED (green, yellow, or red) N/A 24 V AC/DC Max 250 mA N/A 4-20 mA PUR -5 x 0,34mm2 EMC Test: EN 61000-2 With PC Tool 100bar HBDX-R-2-2 NH3 VAPOR 3/4NPT (DX SYSTEM)
210236 NH3/CO2 Leakage Switch N/A N/A N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts- Nylon 6 (PA) N/A Normally Closed 24 V AC/DC + 10% 50 mA N/A N/A N/A EMC Test: EN 61000-2 N/A 100bar HBAC-NC-2 NH3/CO2 LEAK 3/4NPT
210238 NH3/CO2 Leakage Switch N/A N/A N/A 3/4" BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts- Nylon 6 (PA) N/A Normally Closed 24 V AC/DC + 10% 50 mA N/A N/A N/A EMC Test: EN 61000-2 N/A 100bar HBAC-NC-6 NH3/CO2 LEAK 3/4BSPP
210237 NH3/CO2 Leakage Switch N/A N/A N/A 3/4" NPT Liquid Parts: AISI 304 / PTFE~ Electronic Parts- Nylon 6 (PA) N/A Normally Open 24 V AC/DC + 10% 50 mA N/A N/A N/A EMC Test: EN 61000-2 N/A 100bar HBAC-NO-2 NH3/CO2 LEAK 3/4NPT
210239 NH3/CO2 Leakage Switch N/A N/A N/A 3/4" BSPP Liquid Parts: AISI 304 / PTFE~ Electronic Parts- Nylon 6 (PA) N/A Normally Open 24 V AC/DC + 10% 50 mA N/A N/A N/A EMC Test: EN 61000-2 N/A 100bar HBAC-NO-6 NH3/CO2 LEAK 3/4BSPP
210167 Defrost Sensor Control Plug: DIN 0627 - 5 pins N/A N/A N/A Mecahnical Parts: AISI 304/PTFE~Electronic Parts: Plast LED (green, yellow, and red) N/A 24 V AC/DC + 10% 50 mA 500 Ohm N/A HBxC- M12/5~5m- 5 Wire EMC Emissions: EN 61000-3-2~ EMC Immunity: EN 61000-4-2 PC Tool N/A HBDF-10M WIRE DEFROST
210168 Defrost Sensor Control Plug: DIN 0627 - 5 pins N/A N/A N/A Mecahnical Parts: AISI 304/PTFE~Electronic Parts: Plast LED (green, yellow, and red) N/A 24 V AC/DC + 10% 50 mA 500 Ohm N/A HBxC- M12/5~5m- 5 Wire EMC Emissions: EN 61000-3-2~ EMC Immunity: EN 61000-4-2 PC Tool N/A HBDF-20M WIRE DEFROST
210169 Defrost Sensor Control Plug: DIN 0627 - 5 pins N/A N/A N/A Mecahnical Parts: AISI 304/PTFE~Electronic Parts: Plast LED (green, yellow, and red) N/A 24 V AC/DC + 10% 50 mA 500 Ohm N/A HBxC- M12/5~5m- 5 Wire EMC Emissions: EN 61000-3-2~ EMC Immunity: EN 61000-4-2 PC Tool N/A HBDF-30M WIRE DEFROST
210311 Temperature Sensor Plug:M12- DIN 0627 2-1/4" 60mm 1/4" BSPP Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT100/BSP/60 60MM LG 1/4BSPP
210318 Temperature Sensor Plug:M12- DIN 0627 3-1/2" 90mm 1/4" BSPP Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT100/BSP/90 90MM LG 1/4BSPP
210314 Temperature Sensor Plug:M12- DIN 0627 2-1/4" 60mm 1/4" NPT Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT100/NPT/60 60MM LG 1/4NPT
210315 Temperature Sensor Plug:M12- DIN 0627 3-1/2" 90mm 1/4" NPT Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT100/NPT/90 90MM LG 1/4NPT
210312 Temperature Sensor Plug:M12- DIN 0627 2-1/4" 60mm 1/4" BSPP Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT1000/BSP/60 60MM LG 1/4BSPP
210317 Temperature Sensor Plug:M12- DIN 0627 3-1/2" 90mm 1/4" BSPP Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT1000/BSP/90 90MM LG 1/4BSPP
210313 Temperature Sensor Plug:M12- DIN 0627 2-1/4" 60mm 1/4" NPT Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT1000/NPT/60 60MM LG 1/4NPT
210316 Temperature Sensor Plug:M12- DIN 0627 3-1/2" 90mm 1/4" NPT Liquid Parts: AISI 304~ Electronic Parts: Plast N/A N/A N/A N/A N/A N/A N/A EMC Test: EN 61000-2 N/A 150bar HBTS-PT1000/NPT/90 90MM LG 1/4NPT

687PDC
687475