Liquid Line Replaceable Core Filter-driers - Sporlan Catch-All® Series | Product Series

Filter by

    No filters selected

Connection Size (inch)

Desiccant Volume (cm3)

Desiccant Volume (cu. in.)

Filter Area (cm2)

Filter Area (in2)

Nominal Capacity Range (ton)

Connection Style

Number of Cores

Core Type

Filter Element

Length (mm)

Length (inch)

Diameter (inch)

Additional Options

Mounting Standard

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Line Replaceable Core Filter-driers - Sporlan Catch-All® Series

Liquid Line Replaceable Core Filter-driers - Sporlan Catch-All® Series

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Application: Air Conditioning, Commercial Refrigeration, Low Temp Refrigeration
  • Product Type: Liquid Line Replaceable Core Filter Drier
Safety Warning

Full Product Description

The Replaceable Core Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.   Each Replaceable Core Model Filter-driers - Sporlan Catch-All® is factory tested to ensure trouble-free performance.

Markets:
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits:
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water & acid capacity  
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Models available with activated charcoal for use during system clean-up

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Most Sporlan pressure regulating valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement parts and long lasting replaceable power element assemblies.  Each PRV parts kit and element assembly is factory tested to ensure trouble-free performance.


Related Documents

×
Products Connection Size (inch) Desiccant Volume (cm3) Desiccant Volume (cu. in.) Filter Area (cm2) Filter Area (in2) Nominal Capacity Range (ton) Connection Style Number of Cores Core Type Filter Element Length (mm) Length (inch) Diameter (inch) Additional Options Mounting Standard
402431 1-3/8" ODF 2359.7 cm³ 144 in³ 1238.7 cm² 192 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(50)- Refrigeration- Commercial & Low Temp Equipment, (60) Air Conditioning- OEM Self Contained, (50) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 3 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 52.5 cm 20.68" 4-3/4" Tube Construction and Pressure Tap A-685
402401 1-1/8" ODF 2359.7 cm³ 144 in³ 1238.7 cm² 192 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(70)- Refrigeration- Commercial & Low Temp Equipment, (80) Air Conditioning- OEM Self Contained, (70) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 3 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 52.3 cm 20.58" 4-3/4" Tube Construction and Pressure Tap A-685
402491 1-3/8" ODF 4916.1 cm³ 192 in³ 1651.6 cm² 256 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(40)- Refrigeration- Commercial & Low Temp Equipment, (50) Air Conditioning- OEM Self Contained, (40) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 4 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 66.6 cm 26.22" 4-3/4" Tube Construction and Pressure Tap A-685
402519 1-5/8" ODF 3146.3 cm³ 192 in³ 1651.6 cm² 256 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(80)- Refrigeration- Commercial & Low Temp Equipment, (100) Air Conditioning- OEM Self Contained, (80) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 4 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 66.6 cm 26.22" 4-3/4" Tube Construction and Pressure Tap A-685
402529 2-1/8" ODF 3146.3 cm³ 192 in³ 1651.6 cm² 256 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(85)- Refrigeration- Commercial & Low Temp Equipment, (100) Air Conditioning- OEM Self Contained, (85) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 4 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 66.6 cm 26.22" 4-3/4" Tube Construction and Pressure Tap A-685
402550 1-5/8" ODF 4916.1 cm³ 300 in³ 1896.7 cm² 294 in² *RCW-100, RC-1098, RC-1098-HH-(100)- Refrigeration- Commercial & Low Temp Equipment, (125) Air Conditioning- OEM Self Contained, (100) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 3 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 71 cm 27.94" 6" Pressure Tap A-175-2
402620 2-1/8" ODF 6554.8 cm³ 400 in³ 2529 cm² 392 in² *RCW-100, RC-1098, RC-1098-HH-(130)- Refrigeration- Commercial & Low Temp Equipment, (150) Air Conditioning- OEM Self Contained, (130) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 87.8 cm 34.56" 6" Pressure Tap A-175-2
402082 5/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(10)- Refrigeration- Commercial & Low Temp Equipment, (15) Air Conditioning- OEM Self Contained, (10) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 23.2 cm 9.15" 4-3/4" Tube Construction and Pressure Tap A-685
402109 7/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(15)- Refrigeration- Commercial & Low Temp Equipment, (20) Air Conditioning- OEM Self Contained, (15) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 23.6 cm 9.3" 4-3/4" Tube Construction and Pressure Tap A-685
402152 1-1/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(15)- Refrigeration- Commercial & Low Temp Equipment, (30) Air Conditioning- OEM Self Contained, (20) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 22.9 9 1/2" 4-3/4" Tube Construction and Pressure Tap A-685
402251 7/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(25)- Refrigeration- Commercial & Low Temp Equipment, (35) Air Conditioning- OEM Self Contained, (25) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 38.2 cm 14.84" 4-3/4" Tube Construction and Pressure Tap A-685
402289 1-1/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(35)- Refrigeration- Commercial & Low Temp Equipment, (40) Air Conditioning- OEM Self Contained, (35) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 38.2 cm 15.04" 4-3/4" Tube Construction and Pressure Tap A-685
402010 1/2" ODF 688.3 cm³ 42 in³ 432.3 cm² 67 in² *RCW-42 Core-(5)- Refrigerant-Commercial & Low Temp Equipment, (7 1/2)- Air Conditioning- OEM Self Contained, (5)- Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-42 Part Number-N/A 22.9 cm 9" 3-1/2" Pressure Tap A-175-1
402030 5/8" ODF 688.3 cm³ 42 in³ 432.3 cm² 67 in² *RCW-42 Core-(7 1 /2)- Refrigerant-Commercial & Low Temp Equipment, (15)- Air Conditioning- OEM Self Contained, (10)- Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-42 Part Number-N/A 23.0 cm 9.06" 3-1/2" Pressure Tap A-175-1
402050 7/8" ODF 688.3 cm³ 42 in³ 432.3 cm² 67 in² *RCW-42 Core-(7 1 /2)- Refrigerant-Commercial & Low Temp Equipment, (15)- Air Conditioning- OEM Self Contained, (10)- Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-42 Part Number-N/A 24 cm 9.44" 3-1/2" Pressure Tap A-175-1
402072 5/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(10)- Refrigeration- Commercial & Low Temp Equipment, (15) Air Conditioning- OEM Self Contained, (10) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 23.2 cm 9.15" 4-3/4" Tube Construction A-685
402103 7/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(15)- Refrigeration- Commercial & Low Temp Equipment, (20) Air Conditioning- OEM Self Contained, (15) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 23.6 cm 9.3" 4-3/4" Tube Construction A-685
402141 1-1/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(15)- Refrigeration- Commercial & Low Temp Equipment, (30) Air Conditioning- OEM Self Contained, (20) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 24.1 cm 9 1/2" 4-3/4" Tube Construction A-685
402159 1-3/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² N/A N/A 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 24.4 cm 9.59" 6" Tube Construction and Pressure Tap A-685
402172 1-5/8" ODF 786.6 cm³ 48 in³ 412.9 cm² 64 in² N/A N/A 1 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 24.4 cm 9.59" 6" Tube Construction and Pressure Tap A-685
402242 7/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(25)- Refrigeration- Commercial & Low Temp Equipment, (35) Air Conditioning- OEM Self Contained, (25) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 37.7 cm 14.84" 4-3/4" Tube Construction A-685
402282 1-1/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(35)- Refrigeration- Commercial & Low Temp Equipment, (40) Air Conditioning- OEM Self Contained, (35) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 38.2 cm 15.04" 4-3/4" Tube Construction A-685
402335 1-3/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² N/A N/A 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 38.4 cm 15.13" 6" Tube Construction and Pressure Tap A-685
402343 1-5/8" ODF 1573.2 cm³ 96 in³ 825.8 cm² 128 in² N/A N/A 2 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 38.4 cm 15.13" 6" Tube Construction and Pressure Tap A-685
402425 1-3/8" ODF 2359.7 cm³ 144 in³ 1238.7 cm² 192 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(50)- Refrigeration- Commercial & Low Temp Equipment, (60) Air Conditioning- OEM Self Contained, (50) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 3 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 52.5 cm 20.68" 4-3/4" Tube Construction and Adapter and Scrader Valve Included A-685
402455 1-5/8" ODF 2359.7 cm³ 144 in³ 1238.7 cm² 192 in² N/A N/A 3 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 52.5 cm 20.68" 6" Tube Construction and Pressure Tap A-685
402456 1-5/8" ODF 2359.7 cm³ 144 in³ 1238.7 cm² 192 in² N/A N/A 3 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 52.5 cm 20.68" 6" Tube Construction and Adapter and Scrader Valve Included A-685
402511 1-5/8" ODF 3146.3 cm³ 192 in³ 1651.6 cm² 256 in² *RCW-48 OR RCW-100, RC-4864 OR RC-10098 Cores-(80)- Refrigeration- Commercial & Low Temp Equipment, (100) Air Conditioning- OEM Self Contained, (80) Air Conditioning- Field Replacement or Field Built-Up Systems 1/4" Female Pipe Connection in the Flange Plate and Pipe Plug. 4 RCW-48/ RCW-4864/ RC-4864-HH Part Number-RPE-48-BD 66.6 cm 26.22" 4-3/4" Tube Construction A-685
402570 2-1/8" ODF 4916.1 cm³ 300 in³ 1896.7 cm² 294 in² N/A N/A 3 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 70.8 cm 27.89" 7-1/2" Pressure Tap A-175-2
402604 2" NPT 6554.8 cm³ 400 in³ 2529 cm² 392 in² N/A N/A 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 87.5 cm 34.44" 7-1/2" Pressure Tap A-175-2
402630 2-5/8" ODF 6554.8 cm³ 400 in³ 2529 cm² 392 in² N/A N/A 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 89.3 cm 35.15" 7-1/2" Pressure Tap A-175-2
402640 3-1/8" ODF 6554.8 cm³ 400 in³ 2529 cm² 392 in² N/A N/A 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 88.8 cm 34.92" 7-1/2" Pressure Tap A-175-2
402650 3-5/8" ODF 6554.8 cm³ 400 in³ 2529 cm² 392 in² N/A N/A 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 88.7 cm 34.92" 7-1/2" Pressure Tap A-175-2
402660 4-1/8" ODF 6554.8 cm³ 400 in³ 2529 cm² 392 in² N/A N/A 4 RCW-1OO/ RC-10098/ RC-10098-HH Part Number-RPE-100 88.8 cm 34.98" 7-1/2" Pressure Tap A-175-2

687PDC
840599