LM100 2-010 - Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70) | Parker NA

Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70) | #LM100 2-010

LM100 2-010

Fluorosilicone 70 Durometer O-Ring, Blue, Mil/Aero (LM100-70) | #LM100 2-010

Parker's fluorosilicone (FVMQ) O-rings are very compatible with oils and gases.


Technical Specifications

  • Width (inch): 0.07
  • Inside Diameter (inch): 0.239
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Durometer: 70 Shore A
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -100 °F
  • Maximum Operating Temperature: 350 °F
  • For Fluid Type: Fuel, Solvent
  • Industry: Aerospace
  • Specifications Met: UL, MIL/Aero, UL-Gas, UL-ApKer, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-LPGas, AMS-R 25988, Type 1, Class 1, MIL-R-25988, Type1, Class 1, Grade 70/1,
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Blue
Safety Warning

Item Information

Parker's fluorosilicone (FVMQ) LM100-70 offers best in class compression set resistance compared to leading fluorosilicones in the industry.  Used across a range of markets including General Industrial, Automotive, and Aerospace, LM100-70 carries a range of certifications which demonstrate its superiority as a 70 durometer silicone

• Heat resistance - Up to 177°C (350°F) max
• Cold flexibility - Down to approximately -73°C (-100°F)

Certifications include:
•AMS-R-25988 & Mil-DTL-25988 Ty 1 Cl 1 Grade 70
• UL Listed in a range of services

Chemical resistance including:
• Aromatic mineral oils (IRM 903 oil)
• Jet Fuels, Automotive fuels and blends, L-P Gas, Diesel fuel and oil, Biodiesel fuel
• Low molecular weight aromatic hydrocarbons (benzene, toluene)


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519