FlexiLip (LMN), Low Torque Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure | #LMN-N FlexiLip


LOADING IMAGES
LMN-N FlexiLip

FlexiLip (LMN), Low Torque Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure | #LMN-N FlexiLip

Low torque, high speed/low pressure FlexiLip™. Single machined lip profile functions at speeds to 6000 fpm (30 m/s) and pressures to 30 psi. Optional metal support band for extended temperature capability and shaft sizes over 4”.


Technical Specifications

  • Style: Standard
  • Outside Diameter: O-ring Centered in the OD
  • Function: Fluid Retention
  • Size: 0.750 to 12.000 inch, 19 to 305 mm
  • Radial Cross Section Size: 0.250 inch (minimum), 6.4 mm (minimum)
  • Minimum Width: 0.250 inch, 6.4 mm
  • Maximum Operating Pressure: 30 psi
  • Maximum Surface Speed: 6000 ft/min, 30.5 m/sec
  • Maximum Shaft Runout: 0.003"
  • Maximum Shaft-to-Bore Misalignment: 0.005"
  • Minimum Operating Temperature: Varies (depending on material)
  • Maximum Operating Temperature: Varies (depending on material)
  • Thermal Application Type: Varies (depending on material)
  • Seal Type: O-ring OD
  • Shaft Seal Material: PTFE
Safety Warning

Item Information

Parker’s FlexiLip™ seals utilize PTFE lip materials in rotary shaft applications where elastomeric lip materials fail to meet operating requirements such as temperature range, chemical resistance or friction and are an economical alternative to mechanical seals.

A machined primary lip dynamically seals on the shaft and an O-ring centered on the OD keeps the seal fixed in the bore as the shaft rotates. For temperatures <0 or >250°F, or shaft size >4”, specify profile with integrated stainless steel support band (LMN-S).

Performance capabilities of solid PTFE FlexiLip rotary shaft seals include:
• Low friction
• High surface speed
• Wide temperature range, subject to limitation of elastomer O- ring
• Ultra broad chemical compatibility
• Dry running ability in dynamic sealing applications
• Resistance to degradation, heat aging and physical property alteration during temperature cycling (subject to limitation of elastomer O-ring)

LMN-N: Machined primary ID lip. O-ring centered in the OD for bore retention.
LMN-S: Machined primary ID lip. Integrated stainless steel support band. O-ring centered in the OD for bore retention.

Standard PTFE lip materials include:
• 0127, Mineral Filled PTFE — FDA compliant for rotary applications
• 0204, Fiberglass and MoS2 Filled PTFE
• 0301, Graphite Filled PTFE
• 0502, Carbon Fiber Filled PTFE
• 0615, Proprietary Low Wear PTFE

Shaft Diameter Limits: 0.750” to 12.000" (19 to 305 mm)

Cross-Section Limits:
LMN-N: Min: 0.250” (6.4 mm)
LMN-S: Min: 0.312” (7.9 mm)

Width Limits:
LMN-N: Min: 0.250” (6.4 mm)
LMN-S: Min: 0.312” (7.9 mm)

Maximum Pressure Limit: 30 psi (2 bar).
Note: Seals that are retained with an extrusion gap smaller than 0.020” (0.5 mm) will go to higher pressures than listed. Consult Parker EPS Division Engineering.

Maximum Surface Speed: 6000 fpm (30 m/s)

Maximum Shaft Dynamic Runout (TIR): 0.003”

Maximum (STBM) Misalignment: 0.005”

Typical Applications:
The versatility of Parker’s FlexiLip designs make it suitable for a wide range of applications including motors, gearboxes, pumps, bearings, compressors, cryogenics, rolls, extruders, valves, blowers, spindles, robotics, mixers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567