Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Thermally compensated 2-way normally open (NO) proportional valve designed to maintain accurate and repeatable flow over a wide range of media at rates of up to 14 slpm.
| Literature and Reference Materials |
|---|
| Tube Seal |
| Lone Wolf - Miniature Proportional Valve Datasheet |
| Miniature Proportional Valves Catalog: PPF-MPV-002/US |
| Products | Electrical Connection | Pneumatic Connection | Maximum Operating Pressure/Orifice Size | Maximum Operating Voltage |
|---|---|---|---|---|
| 910-000101-001 | 18" Wire Leads | Manifold Mount | 0-10 psi / 0.024" | 11 VDC |
| 910-000101-003 | 18" Wire Leads | 5/64" Barbs | 0-10 psi / 0.024" | 11 VDC |
| 910-000101-004 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 11 VDC |
| 910-000101-007 | PC Board Mount | 5/64" Barbs | 0-10 psi / 0.024" | 11 VDC |
| 910-000101-008 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 11 VDC |
| 910-000101-016 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 23 VDC |
| 910-000101-019 | PC Board Mount | 5/64" Barbs | 0-10 psi / 0.024" | 23 VDC |
| 910-000101-020 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 23 VDC |
| 910-000101-025 | 18" Wire Leads | Manifold Mount | 0-10 psi / 0.024" | 47 VDC |
| 910-000101-027 | 18" Wire Leads | 5/64" Barbs | 0-10 psi / 0.024" | 47 VDC |
| 910-000101-028 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 47 VDC |
| 910-000101-031 | PC Board Mount | 5/64" Barbs | 0-10 psi / 0.024" | 47 VDC |
| 910-000101-032 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 47 VDC |
| 910-000101-037 | 18" Wire Leads | Manifold Mount | 0-10 psi / 0.024" | 68 VDC |
| 910-000101-038 | 18" Wire Leads | Manifold Mount w/ Screens | 0-10 psi / 0.024" | 68 VDC |
| 910-000101-040 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 68 VDC |
| 910-000101-044 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 68 VDC |
| 910-000101-049 | 18" Wire Leads | Manifold Mount | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-051 | 18" Wire Leads | 5/64" Barbs | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-052 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-055 | PC Board Mount | 5/64" Barbs | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-056 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-057 | Quick Connect Spade | Manifold Mount | 0-10 psi / 0.024" | 136 VDC |
| 910-000101-064 | 18" Wire Leads | 1/8" Barbs | 0-10 psi / 0.024" | 274 VDC |
| 910-000101-068 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 274 VDC |
| 910-000101-089 | PC Board Mount | Manifold Mount | 0-10 psi / 0.024" | 1094 VDC |
| 910-000101-092 | PC Board Mount | 1/8" Barbs | 0-10 psi / 0.024" | 1094 VDC |
| 910-000102-001 | 18" Wire Leads | Manifold Mount | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-003 | 18" Wire Leads | 5/64" Barbs | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-004 | 18" Wire Leads | 1/8" Barbs | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-007 | PC Board Mount | 5/64" Barbs | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-008 | PC Board Mount | 1/8" Barbs | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-013 | 18" Wire Leads | Manifold Mount | 0-20 psi / 0.030" | 11 VDC |
| 910-000102-015 | 18" Wire Leads | 5/64" Barbs | 0-20 psi / 0.030" | 23 VDC |
| 910-000102-016 | 18" Wire Leads | 1/8" Barbs | 0-20 psi / 0.030" | 23 VDC |
| 910-000102-019 | PC Board Mount | 5/64" Barbs | 0-20 psi / 0.030" | 23 VDC |
| 910-000102-020 | PC Board Mount | 1/8" Barbs | 0-20 psi / 0.030" | 47 VDC |
| 910-000102-025 | 18" Wire Leads | Manifold Mount | 0-20 psi / 0.030" | 47 VDC |
| 910-000102-028 | 18" Wire Leads | 1/8" Barbs | 0-20 psi / 0.030" | 47 VDC |
| 910-000102-037 | 18" Wire Leads | Manifold Mount | 0-20 psi / 0.030" | 47 VDC |
| 910-000102-038 | 18" Wire Leads | Manifold Mount w/ Screens | 0-20 psi / 0.030" | 47 VDC |
| 910-000102-039 | 18" Wire Leads | 5/64" Barbs | 0-20 psi / 0.030" | 68 VDC |
| 910-000102-040 | 18" Wire Leads | 1/8" Barbs | 0-20 psi / 0.030" | 68 VDC |
| 910-000102-043 | PC Board Mount | 5/64" Barbs | 0-20 psi / 0.030" | 68 VDC |
| 910-000102-044 | PC Board Mount | 1/8" Barbs | 0-20 psi / 0.030" | 68 VDC |
| 910-000102-052 | 18" Wire Leads | 1/8" Barbs | 0-20 psi / 0.030" | 136 VDC |
| 910-000102-055 | PC Board Mount | 5/64" Barbs | 0-20 psi / 0.030" | 136 VDC |
| 910-000102-056 | PC Board Mount | 1/8" Barbs | 0-20 psi / 0.030" | 136 VDC |
| 910-000103-001 | 18" Wire Leads | Manifold Mount | 0-25 psi / 0.036" | 136 VDC |
| 910-000103-003 | 18" Wire Leads | 5/64" Barbs | 0-25 psi / 0.036" | 136 VDC |
| 910-000103-004 | 18" Wire Leads | 1/8" Barbs | 0-25 psi / 0.036" | 136 VDC |
| 910-000103-007 | PC Board Mount | 5/64" Barbs | 0-25 psi / 0.036" | 274 VDC |
| 910-000103-008 | PC Board Mount | 1/8" Barbs | 0-25 psi / 0.036" | 274 VDC |
| 910-000103-013 | 18" Wire Leads | Manifold Mount | 0-25 psi / 0.036" | 1094 VDC |
| 910-000103-015 | 18" Wire Leads | 5/64" Barbs | 0-25 psi / 0.036" | 1094 VDC |
| 910-000103-016 | 18" Wire Leads | 1/8" Barbs | 0-25 psi / 0.036" | 11 VDC |
| 910-000103-019 | PC Board Mount | 5/64" Barbs | 0-25 psi / 0.036" | 11 VDC |
| 910-000103-020 | PC Board Mount | 1/8" Barbs | 0-25 psi / 0.036" | 11 VDC |
| 910-000103-025 | 18" Wire Leads | Manifold Mount | 0-25 psi / 0.036" | 11 VDC |
| 910-000103-026 | 18" Wire Leads | Manifold Mount w/ Screens | 0-25 psi / 0.036" | 11 VDC |
| 910-000103-027 | 18" Wire Leads | 5/64" Barbs | 0-25 psi / 0.036" | 23 VDC |
| 910-000103-028 | 18" Wire Leads | 1/8" Barbs | 0-25 psi / 0.036" | 23 VDC |
| 910-000103-031 | PC Board Mount | 5/64" Barbs | 0-25 psi / 0.036" | 23 VDC |
| 910-000103-032 | PC Board Mount | 1/8" Barbs | 0-25 psi / 0.036" | 23 VDC |
| 910-000103-038 | 18" Wire Leads | Manifold Mount w/ Screens | 0-25 psi / 0.036" | 23 VDC |
| 910-000103-040 | 18" Wire Leads | 1/8" Barbs | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-044 | PC Board Mount | 1/8" Barbs | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-047 | Quick Connect Spade | 5/64" Barbs | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-048 | Quick Connect Spade | 1/8" Barbs | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-049 | 18" Wire Leads | Manifold Mount | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-061 | 18" Wire Leads | Manifold Mount | 0-25 psi / 0.036" | 47 VDC |
| 910-000103-077 | PC Board Mount | Manifold Mount | 0-25 psi / 0.036" | 68 VDC |
| 910-000102-063 | 18" Wire Leads | Manifold Mount w/ Screens | 0-20 psi / 0.030" | 136 VDC |
| 910-000103-005 | PC Board Mount | Manifold Mount | 0-25 psi / 0.036" | 136 VDC |
| 910-000103-063 | 18" Wire Leads | 1/8" Barbs | 0-25 psi / 0.036" | 47 VDC |