LORD® 201 Acrylic Adhesive for Sign Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 201 Acrylic Adhesive for Sign Applications

LORD® 201 Acrylic Adhesive for Sign Applications OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Mix Ratio: No-Mix
  • Color: Off-White Liquid
  • Dynamic Viscosity: 15000 to 55000 cP @ 77°F (25°C)
  • Density: 8.5 to 8.7 lb/gal, 1019 to 1042 kg/m3
  • Flash Point: 65 °F, 18 °C
Safety Warning

Full Product Description

LORD® 201 acrylic adhesive when cured with LORD Accelerator 4 creates an adhesive system that will bond a wide variety of prepared or unprepared metals and plastics used in sign applications. LORD 201 acrylic adhesive in combination with LORD Accelerator 4 replaces welding, brazing, riveting and other mechanical fastening methods.


LORD Accelerator 4 is a no-mix accelerator applied to the substrate before the acrylic adhesive.


Features and Benefits:

• Bonds Unprepared Metals – requires little or no substrate preparation.

• Versatile – bonds a wide variety of substrates such as metals, ceramics and plastics.

• Self-Leveling – flows into hard-to-reach places and is excellent for bonding irregular shapes.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils and moisture; provides excellent resistance to indirect UV exposure, salt spray and weathering.


Shelf Life/Storage:

Shelf life is six months when stored at temperatures under 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using.

Related Documents

×
Products Trade Name
LORD 201 for Sign LORD 201 Acrylic Adhesive for Sign Applications

687PDC
1A0MGR