LORD® 305-1/307-2 Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 305-1/307-2 Epoxy Adhesive LORD® 305-1/307-2 Epoxy Adhesive

LORD® 305-1/307-2 Epoxy Adhesive

LORD® 305-1/307-2 epoxy adhesive system is designed for assembling food processing machinery, including gaskets, bushings, shock-absorbing devices and rubber rolls. Also provides excellent adhesion to prepared metals, prepared rubber & other materials.

Technical Specifications

  • Handling Time: 8 to 16 Hours
  • Working Time: 1 to 2 Hours @ 75°F (24°C)
  • Color: Clear Liquid
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 305-1/307-2 adhesive is a general purpose, medium viscosity, two-component epoxy adhesive system designed for assembling food processing machinery, including gaskets, bushings, shockabsorbing devices and rubber rolls. It also provides excellent adhesion to prepared metals, prepared rubber and other materials. LORD 305-1/307-2 adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003554 1/2-pint - LORD 305-1
3003555 1-gallon - LORD 305-1
3003556 pail - LORD 305-1
3003557 1-quart - LORD 305-1
3003570 1-gallon - LORD 307-2
3003571 pail - LORD 307-2

687PDC
1A0MGR