LORD® 3170-A/3170-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 3170-A/3170-B Epoxy Adhesive LORD® 3170-A/3170-B Epoxy Adhesive LORD® 3170-A/3170-B Epoxy Adhesive

LORD® 3170-A/3170-B Epoxy Adhesive

LORD® 3170-A/3170-B adhesive is an equal-mix, epoxy structural adhesive system used to bond metals, glass, reinforced plastics, ceramics and foam materials for cryogenic applications.

Technical Specifications

  • Handling Time: 24 Hours
  • Working Time: 2 Hours @ 75°F (24°C)
  • Color: Light Amber Paste
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 3170 adhesive is an equal-mix, two-component epoxy structural adhesive system used to bond metals, glass, reinforced plastics, ceramics and foam materials for cryogenic applications. This adhesive system can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable in Cold Environments – provides high strength for applications where the bonded assembly is exposed to cryogenic temperatures.
• Minimal Outgassing – provides minimal outgassing suitable for aerospace applications.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3027665 400 mL - LORD 3170-A/3170-B

687PDC
1A0MGR