LORD® 661/6GB Acrylic Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 661/6GB Acrylic Adhesive

LORD® 661/6GB Acrylic Adhesive

LORD® 661/6GB acrylic adhesive system bonds composites including DCPD resin & DCPD-based FRP and contains glass beads for control of bondline thickness. It creates exceptionally strong bonds with excellent surface cure and minimal surface preparation.

Technical Specifications

  • Handling Time: 45 to 55 min
  • Working Time: 11 to 19 min @ 90°F (32°C)
  • Color: White/Off-White/Blue Tint Paste
  • Dynamic Viscosity: 125000 to 350000 cP
  • Density: 8.8 to 9.8 lb/gal, 1055 to 1174 kg/m3
  • Flash Point: 59 °F, 15 °C
Safety Warning

Full Product Description

LORD® 661 acrylic adhesive when cured with LORD Accelerator 6GB creates an adhesive system that will bond composites including DCPD (dicyclopentadiene) resin and modified DCPD resin based FRP (fiber reinforced plastic). This adhesive system can also cross-bond composites to many metals.


LORD 661 acrylic adhesive in combination with LORD Accelerator 6GB utilizes unique patented technology to create exceptionally strong bonds with excellent surface cure and minimal surface preparation.


LORD Accelerator 6GB allows precise control of the adhesive bondline thickness due to its content of glass beads.


Features and Benefits:

• Versatile – bonds difficult-to-bond composites, such as DCPD based FRP, and a wide range of metals with minimal surface preparation.

• Environmentally Resistant – resists dilute acids, alkalis, solvents, water immersion, moisture and weathering.

• Gap Filling Capability – fills gaps as large as 1.0 inch (25.4 mm).

• Non-Sag - remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.


Shelf Life/Storage:

Shelf life is six months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD 661 acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Package Type
3021785 490 mL - LORD 661/6GB

687PDC
1A0MGR