LORD® AP-134 Adhesion Enhancer/Surface Modifier | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® AP-134 Adhesion Enhancer/Surface Modifier

LORD® AP-134 Adhesion Enhancer/Surface Modifier

LORD® AP-134 adhesion enhancer/surface modifier is a one-coat, moisture-cure primer used to promote adhesion to a variety of polar substrates.

Technical Specifications

  • Color: Clear, Straw Yellow Liquid
  • Kinematic Viscosity: 0.0 to 8.0 cSt @ 77°F (25°C)
  • Density: 7.2 to 7.5 lb/gal, 863 to 899 kg/m3
  • Flash Point: 35 °F, 1 °C
  • Percent Solids by Weight: 4.8 to 6.2
Safety Warning

Full Product Description

LORD® AP-134 adhesion enhancer/surface modifier is a one-coat, moisture-cure primer used to promote adhesion to a variety of polar substrates. These substrates include architectural and automotive glass, steel, aluminum, brass, e-coated metal, glass fabric, ceramic tile, vitrified clay pipe, concrete and some plastics.

Features and Benefits

• Versatile – provides a wide range of product applications by functioning as a primer to a variety of polar substrates and as an adhesive for reaction injection molding (RIM)
of polyurethane to glass.
• Easy to Apply – applies easily by spray, dip or polyester felt applicator.
• Convenient – requires only a single coat for most applications, reducing labor, solvent usage, inventory and shipping costs.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored in a dry, well ventilated area at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesion enhancer/surface modifier from moisture contamination. If using a 55-gallon drum, install a desiccant cartridge to dry the air drawn
into the drum when drawing off product.

Related Documents

×
Products Package Type
3004048 4-ounce
3004049 1-gallon

687PDC
1A0MGR