LORD Binocular and Split Mounts for Industrial Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

LORD Binocular and Split Mounts for Industrial Applications

LORD Binocular and Split Mounts for Industrial Applications

LORD binocular mounts and split mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression that provides snubbing.

Full Product Description

Binocular/Split Mounts are designed for applications involving severe dynamic forces in the static load direction, as well as the rebound direction. Travel is limited in both directions by rubber in compression which provides snubbing.

These mounts are designed as front engine mounts and accommodate frame racking and twisting while isolating vibration and absorbing shock. Typical applications for Binocular/Split Mounts include on-highway, off-highway and construction vehicles.

Features and Benefits:

• Dynamically effective in all directions
• Prevent mechanical transmission of noise
• Accommodate misalignment and distortion
• High rebound capacity
• Easy to install with common tools
• Standard bolt torque assures proper assembly
• Fail-safe assembly
• Sized for English and Metric bolts
• Long dependable service life
• Economical

Related Documents

×
Showing 1 to 3 of 3 entries

687PDC
1A0MGW