Low Pressure In-Line Duplex Filter - DF2145 Series | Product Series

Filter by

    No filters selected

Flow Rate

Bypass Valve Pressure Rating

Connection Type

Micron Rating

Filter Element Type

Indicator Type

Indicator Pressure Setting

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Pressure In-Line Duplex Filter - DF2145 Series

Low Pressure In-Line Duplex Filter - DF2145 Series

The DF2145 is a series of duplex filters suitable for fuel, lube and hydraulic systems.
Suitable for flows up to 80 l/min and pressures up to 30 bar.

Technical Specifications

  • Flow Rate: 80 L/min, 0 to 250 L/min
  • Seal Material: Fluorelastomer
  • Mounting Type: Inline
  • Pressure Rating: 0 to 34 bar, 0 to 500 psi
  • Housing Material: Cast iron
  • Operating Temperature: -20 / +120, -20 / +160 °C
Safety Warning

Full Product Description

Items marked with an asterisk * in the drop-down menus are standard choices.

The DF2145 duplex filter is a cast iron duplex filter for fuel, lube and hydraulic systems.
Its duplex operation acounts for security and continuous flow.
Several filtration media options include environmentally friendly Ecoglass III elements and allows wide selection of applications.
The DF2145 has an integrated differential pressure switch connection for mounting a Visual, electrical or electronic indicator.
The sturdy cast iron housing has a pressure rating up to 30 bar. Max. flow is 80 l/min.
Side manifold block mounting connection flange is present.

Applications:
• Diesel engine fuel systems
• Industrial lube oil systems
• Industrial medium pressure hydraulic systems

Related Documents

Literature and Reference Materials
DF2145 Series Brochure
×
Products Flow Rate Bypass Valve Pressure Rating Connection Type Micron Rating Filter Element Type Indicator Type Indicator Pressure Setting Seal Material
DF2145210QVPXG122 0 to 105 l/min No Bypass G3/4" 10 µm 10Q Microglass Indicator port plugged No indicator Fluorelastomer
DF2145220QVPXG122 0 to 115 l/min No Bypass G3/4" 20 µm 20Q Microglass Indicator port plugged No indicator Fluorelastomer
DF2145210QEVPXG122 0 to 105 l/min No Bypass G3/4" 10 µm 10QE Ecoglass Indicator port plugged No indicator Fluorelastomer
DF2145220QEVPXG122 0 to 115 l/min No Bypass G3/4" 20 µm 20QE Ecoglass Indicator port plugged No indicator Fluorelastomer
DF2145210QVM3KG122 0 to 105 l/min No Bypass G3/4" 10 µm 10Q Microglass Visual 2.5 bar Fluorelastomer
DF2145220QVM3KG122 0 to 115 l/min No Bypass G3/4" 20 µm 20Q Microglass Visual 2.5 bar Fluorelastomer
DF2145210QEVM3KG122 0 to 105 l/min No Bypass G3/4" 10 µm 10QE Ecoglass Visual 2.5 bar Fluorelastomer
DF2145220QEVM3KG122 0 to 115 l/min No Bypass G3/4" 20 µm 20QE Ecoglass Visual 2.5 bar Fluorelastomer
DF2145210QVT1KG122 0 to 105 l/min No Bypass G3/4" 10 µm 10Q Microglass Electrical NO/NC 2.5 bar Fluorelastomer
DF2145220QVT1KG122 0 to 115 l/min No Bypass G3/4" 20 µm 20Q Microglass Electrical NO/NC 2.5 bar Fluorelastomer
DF2145210QEVT1KG122 0 to 105 l/min No Bypass G3/4" 10 µm 10QE Ecoglass Electrical NO/NC 2.5 bar Fluorelastomer
DF2145220QEVT1KG122 0 to 115 l/min No Bypass G3/4" 20 µm 20QE Ecoglass Electrical NO/NC 2.5 bar Fluorelastomer
DF21452035WVM3KG121 0 to 120 l/min 3.5 bar G3/4" 35 µm 035W Wiremesh Visual 2.5 bar Fluorelastomer
DF21452035WVM3KG122 0 to 120 l/min No Bypass G3/4" 35 µm 035W Wiremesh Visual 2.5 bar Fluorelastomer
DF21452035WVT1KG121 0 to 120 l/min 3.5 bar G3/4" 35 µm 035W Wiremesh Electrical NO/NC 2.5 bar Fluorelastomer
DF2145205QEVM3KG121 0 to 90 l/min 3.5 bar G3/4" 5 µm 05QE Ecoglass Visual 2.5 bar Fluorelastomer
DF21452060WVM3KG121 0 to 125 l/min 3.5 bar G3/4" 60 µm 060W Wiremesh Visual 2.5 bar Fluorelastomer
DF2145210QEVF1KG122 0 to 105 l/min No Bypass G3/4" 10 µm 10QE Ecoglass Electronic 4 LED, PNP, N.O. 2.5 bar Fluorelastomer
DF2145210QEVF1KM261 0 to 105 l/min 3.5 bar M26x1.5 10 µm 10QE Ecoglass Electronic 4 LED, PNP, N.O. 2.5 bar Fluorelastomer
DF2145210QVF1KG121 0 to 105 l/min 3.5 bar G3/4" 10 µm 10Q Microglass Electronic 4 LED, PNP, N.O. 2.5 bar Fluorelastomer
DF2145210QVM3KG121 0 to 105 l/min 3.5 bar G3/4" 10 µm 10Q Microglass Visual 2.5 bar Fluorelastomer
DF2145210QVPXM262 0 to 105 l/min No Bypass M26x1.5 10 µm 10Q Microglass Indicator port plugged No indicator Fluorelastomer
DF2145210QVT1KG121 0 to 105 l/min 3.5 bar G3/4" 10 µm 10Q Microglass Electrical NO/NC 2.5 bar Fluorelastomer
DF2145220QVPKG121 0 to 115 l/min 3.5 bar G3/4" 20 µm 20Q Microglass Indicator port plugged No indicator Fluorelastomer
DF2145220QVPXM262 0 to 115 l/min No Bypass M26x1.5 20 µm 20Q Microglass Indicator port plugged No indicator Fluorelastomer
DF2145220QVT1KG121 0 to 115 l/min 3.5 bar G3/4" 20 µm 20Q Microglass Electrical NO/NC 2.5 bar Fluorelastomer
DF21452035WVT1KG122 0 to 120 l/min No Bypass G3/4" 35 µm 035W Wiremesh Electrical NO/NC 2.5 bar Fluorelastomer
DF2145210QEVF3KG121 0 to 105 l/min 3.5 bar G3/4" 10 µm 10QE Ecoglass Electronic 4 LED, PNP, N.C. 2.5 bar Fluorelastomer
DF2145210QVT1HG122 0 to 105 l/min No Bypass G3/4" 10 µm 10Q Microglass Electrical NO/NC 1.5 bar Fluorelastomer
DF2145220QVM3KG121 0 to 115 l/min 3.5 bar G3/4" 20 µm 20Q Microglass Visual 2.5 bar Fluorelastomer

687PDC
C89472