X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose Factory Assemblies, Series 7132XTC | Product Series

Filter by

    No filters selected

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose Factory Assemblies, Series 7132XTC

X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose Factory Assemblies, Series 7132XTC

X-treme Low Temperature Liquid Petroleum Gas LPG Hose Factory Assemblies are designed for delivery, supply and transfer of propane in commercial and industrial applications to -65°F and 350 psi, Series 7132XTC

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Weight: 61.7 to 91.8 lb/ea, 28.0 to 41.6 kg/ea, 61.7 to 91.8
  • Application: Compressed Gas
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Minimum Bend Radius: 7.5 inch, 190.5 mm
  • Length: 30.5 to 45.7 m, 100 to 150 ft
  • Nominal Hose Inside Diameter: DN25
  • Specifications Met: CSA 8.1, Type I, D.O.T., UL 21.0
  • Connection 2 Type: Male NPTF
  • Inside Diameter: 1 inch, 25.4 mm
  • Connection 1 Type: Male NPTF
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Outside Diameter: 1.5 inch, 38.1 mm
  • Package Type: Carton
  • Size: -16
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Steel
  • Quantity per Box: 1
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7132XTC Low Temperature Liquid Petroleum Gas LPG Hose Factory Assemblies provide excellent service across a wide variety of low temperature industrial and commercial LPG/propane delivery and supply applications. The industrial rubber hose resists stiffening and cracking and stays flexible to -65°F for ease of handling, and is available in long continuous lengths for remote delivery/transfer applications. Series 7132XTC hose assemblies provide robust service in challenging cold weather applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.
 
Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Delivery trucks
• In-plant processing/transfer

Industry Standards:
• CSA 8.1 Type I
• UL21
• DOT

Safety/Technical:
• Design Factor: 5:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• LPG:
-Series 7132XTC hose assemblies installed on on-road vehicles must meet Department of Transportation (DOT) requirements. Factory assemblies (3/4" and larger) are pressure tested, one of the fittings is etched with a unique DOT certification number, and a document incorporating the identical certification number accompanies each shipment. Metal DOT identification bands are also attached at an additional charge per customer request. .
Anhydrous Ammonia:
-Do not use Series 7132XTC with anhydrous ammonia.
• CNG:
-Do not use Series 7132XTC for CNG engine applications in on-road vehicles, or for high pressure CNG dispenser/transfer applications (typically 2900 psi or greater). In other applications—where CNG is regulated to pressures within the rating of Series 7132XTC—apply the guidelines for natural gas applications stated above. Always review and adhere to all applicable government and industry regulations and standards prior to installing this hose in a CNG or natural gas application.
• Natural Gas:
-Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
-The molecules of natural gas are small, enhancing their ability to permeate through standard rubber hose constructions. The permeation process is more rapid as the working pressure increases, and natural gas accumulates with potentially dangerous consequences. Series 7132XTC may be used for natural gas service, but ONLY under ALL of the following conditions:
-The application must be in a well-ventilated environment: Outdoors, or indoors with significant continuous air movement.

Related Documents

×
Products Length (ft)
7132XTCLAR16MP-1200 100
7132XTCLAR16MP-1500 125
7132XTCLAR16MP-1800 150

687PDC
687583