Liquid Petroleum Gas LPG Hose, Series 7170 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Petroleum Gas LPG Hose, Series 7170 Liquid Petroleum Gas LPG Hose, Series 7170

Liquid Petroleum Gas LPG Hose, Series 7170 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Compressed Gas
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Compatible Fitting: 7661 Series, HY Series
  • Specifications Met: CSA 8.1, Type I, UL 569.0
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Reel
  • Size: -4 to -6
  • Outside Diameter: 0.60 to 0.80 inch, 15.5 to 19.3 mm
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Cover Color: Black
  • Cover Structure: Smooth
  • Design Factor: 5:1
  • Weight: 0.16 to 0.22 lb/ft, 0.24 to 0.33 kg/m
  • Minimum Bend Radius: 2.5 to 3.5 inch, 63.5 to 88.9 mm
  • Length per Package: 600 to 750 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7170 Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of consumer low pressure LPG/propane appliance applications. Series 7170 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Consumer
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Appliances
• Cookers
• Grills
• Heaters
• Weed burners

Industry Standards:
• CSA 8.1 Type I
• UL569

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7170-25354 1/4 350
7170-38354 3/8 350

687PDC
687583