Liquid Petroleum Gas LPG Hose, Series 7232 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Petroleum Gas LPG Hose, Series 7232

Liquid Petroleum Gas LPG Hose, Series 7232

Liquid Petroleum Gas LPG Hose is designed for bulk/high volume supply and transfer of propane in applications to 140°F and 350 psi, Series 7232

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Temperature: 71 °C, 160 °F
  • Application: Compressed Gas
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Nominal Hose Inside Diameter: 32 to 50 mm
  • Specifications Met: CSA 8.1, Type I, UL 21.0
  • Compatible Fitting: 43 Series, 7661 Series, HY Series
  • Inside Diameter: 1-1/4 to 2 inch, 31.8 to 50.8 mm
  • Hose Reinforcement Material: 2 or 3 Braids of Textile
  • Cover Structure: Perforated, Wrapped
  • Package Type: Carton, Reel
  • Size: -20 to -32
  • Outside Diameter: 1.815 to 2.750 inch, 46.1 to 69.9 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Weight: 0.85 to 1.9 lb/ft, 0.12 to 0.26 kg/m
  • Minimum Bend Radius: 12 to 16 inch, 304.8 to 406.4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7232 Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of LPG/propane supply and transfer applications. The flexible industrial rubber hose provides a safe vibration-dampening connector between metal piping on vehicles, and maximum bulk loading performance. Series 7232 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile braids for kink resistance, strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7232-1252 1-1/4 350 300
7232-1252100 1-1/4 350 100
7232-1503K 1-1/2 350 150
7232-2003K 2 350 150

687PDC
687583