Wellhead Grease Fittings, Lockscrew Series | #LP11S10-80


LOADING IMAGES
LP11S10-80

Wellhead Grease Fittings, Lockscrew Series | #LP11S10-80

Parker PGI's Lockscrews compress the packoff seals to prevent casing movement caused by thermal expansion during wellhead production.


Technical Specifications

  • Overall Length: 8-3/4"
  • Shaft Size: 7-1/4"
  • Connection Thread Size: 1-1/4"-8 UN
  • Connection Size: 1-1/4"-8 inch Thread, UN
  • Length: 8-3/4 inch
  • Body Size: 7-1/4 inch
  • Diameter: 7/8 inch
  • Wrench Size: 11/16 inch Flats
  • Body Material: Steel AISI 4140
  • Heat Treatment: Zinc-plated
  • Compatible Fitting: Packing Gland PG11S12-10
Safety Warning

Item Information

Parker PGI’s Lockscrews feature a tapered-nose design which actuates the packoff seals when tightened.  Specifically designed for wellhead and tree applications, these lockscrews are machined high quality stems that allow for enhanced sealing and reduced operational torque. Standard Lockscrews are produced from AISI 4140 material and heat treated to meet the requirements of ASTM A193 Grade B-7.  Plating is Zinc. Additional materials available upon request.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• AISI 4140 material
• Heat treated
• Precision Machined

Applications:
• Wellhead Equipment
• Offshore Christmas Trees

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516