LS60-03027ECD - Custom and Semi Custom Tilt Sensors - LS60 | Parker NA

Custom and Semi Custom Tilt Sensors - LS60 | #LS60-03027ECD

Click to View CAD Model
LS60-03027ECD

Custom and Semi Custom Tilt Sensors - LS60 | #LS60-03027ECD

LS60 Tilt Sensor


Technical Specifications

  • Model Number: LS60
  • Power Supply Voltage: 7 to 48 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -35 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DT04-3PVarious
  • Switch Option: NO, NC
  • Signal Output: Sourcing or Sinking
  • Function: Time Delay (0 to 10 sec)
  • Output Current Rating: 1 A (max.)
  • Sensor Type: Semi-custom
Safety Warning

Item Information

Parker's LS60 delivers dual axis level sensing where it is critical to limit the amount of tilt to operate machinery safely.  It can be used to supply power to functions that should be used when within normal operating conditions.  The standard top mounted bubble level makes calibration easy, and the mounting bracket offers a couple of mounting options.   The sensor can be configured with custom X and Y trip angle, custom delay for trip angles, normally open or normally closed, and sourcing or sinking.  A variety of connector types are available for the standard twelve inch leads, but other lengths may be specified. They have been designed to create a hermetically sealed device that will survive harsh conditions.    

These features make the LS60 a perfect choice for any application where reliable positioning for a stable, level work platform is desired.

Markets:
• Aerial
• Construction equipment
• Material handling equipment

Features/Benefits:
• Glass filled plastic for corrosion resistance.
• 1° to 10° operation in each axis.
• 0-10 second delay.
• Integrated bubble level and base options for calibration.
• IP67 rating

Applications:
• Boom lifts
• Cranes
• Scissor lifts
• Street Sweepers
• Utility vehicles

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514