LTC Miniature Diaphragm Pump (Liquid) | Product Series

Filter by

    No filters selected

Pump Size

Pump Type

Connection Style

Motor Option

Free Flow Rate

Operational Life

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LTC Miniature Diaphragm Pump (Liquid)

LTC Miniature Diaphragm Pump (Liquid)

Parker’s LTC Miniature Diaphragm pump is a compact versatile pump with the option of a brush or brushless DC motor drives that can be configured for specific requirements and handle a wide variety of liquid media and range of pressures.

Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Gas, Liquid
  • Industry Application: Clinical Chemistry, Wash and Waste Circuits, Urinalysis, Liquid Chromatography, Large Format Printers, Photo Processing Printers
  • Flow Rate: up to 1.5 L/min
  • Weight: 142 to 333 g
  • Operating Pressure: 30 psi, 2068 mbar
  • Length: 2.16 to 3.35 inch, 54.8 to 85.1 mm
  • Maximum Continuous Pressure: 30 psi, 2068 mbar
  • Width: 1.18 to 1.30 inch, 30 to 33 mm
  • Vacuum Pressure Rating: -13.3 psi, -686 mm-Hg
  • Height: 2.25 to 3.19 inch, 57.2 to 81.1 mm
  • Maximum Continuous Vacuum Pressure: -13.3 psi, -686 mm-Hg
  • Motor Type: Brushless DC, Iron Core Brush
  • Operational Life: 3000 to 10000 Hours
  • Body Material: Vectra A130 LCP
  • Diaphragm Material: EPDM, FKM, PTFE
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C
Safety Warning

Full Product Description

Parker’s LTC Miniature Diaphragm Pumps are offered in both brush and brushless DC motor drives that can be configured for your specific performance requirements and handle a wide range of liquid media over a wide range of pressures. LTC’s patented Fluid-Blok™ Advanced Sealing Technology provides redundant sealing capabilities to eliminate potential leaks. Monolithic diaphragm design enables maximum suction, priming, and continuous dry operation. Ideal for waste, transfer and bulk movement of liquids.

Markets:
Clinical Diagnostics
Analytical Chemistry
Printing

Features/Benefits:
LTC Series Pumps set the highest benchmark for service free life expectancy with our advanced proprietary diaphragm elastomer.
Multiple port designs available for simple integration: Barb tubing connection, 6 mm compression fitting, or 1/4-28 UNF threads with top and bottom face sealing.
Overmolded diaphragm eliminates metal components in the wetted path resulting in a design that is inert to variety of media.
Incorporating the lightweight EZ Mount Accessory facilitates simple system assembly while dampening vibration and reducing noise levels.
Our 100% oil and grease-free pump and compressor design maintains the purity of your system and are commonly used in FDA-approved systems.
RoHS Compliant 

Applications:
Clinical Chemistry
Wash and Waste Circuits
Urinalysis
Liquid Chromatography
Large Format Printers
Photo Processing Printers

Related Documents

×
Products Pump Size Pump Type Connection Style Motor Option Free Flow Rate Operational Life
W311-61 Single Head Pressure and/or Vacuum Barb 1/8" ID or 4 mm ID Tubing Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W311-51 Single Head Pressure and/or Vacuum Compression 4/6 mm Tubing Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W311-11 Single Head Pressure and/or Vacuum Threaded 1/4-28 UNF Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W309-61 Single Head Pressure and/or Vacuum Barb 1/8" ID or 4 mm ID Tubing Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W309-51 Single Head Pressure and/or Vacuum Compression 4/6 mm Tubing Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W309-11 Single Head Pressure and/or Vacuum Threaded 1/4-28 UNF Iron Core Brush DC Up to 0.7 L/min 3,000 Hours
W313-61 Single Head Pressure and/or Vacuum Barb 1/8" ID or 4 mm ID Tubing Compact Brushless DC Up to 0.7 L/min 10,000 Hours
W313-51 Single Head Pressure and/or Vacuum Compression 4/6 mm Tubing Compact Brushless DC Up to 0.7 L/min 10,000 Hours
W313-11 Single Head Pressure and/or Vacuum Threaded 1/4-28 UNF Compact Brushless DC Up to 0.7 L/min 10,000 Hours
W312-61 Single Head Pressure and/or Vacuum Barb 1/8" ID or 4 mm ID Tubing Compact Brushless DC Up to 0.7 L/min 10,000 Hours
W312-51 Single Head Pressure and/or Vacuum Compression 4/6 mm Tubing Compact Brushless DC Up to 0.7 L/min 10,000 Hours
W312-11 Single Head Pressure and/or Vacuum Threaded 1/4-28 UNF Compact Brushless DC Up to 0.7 L/min 10,000 Hours
V015-11 Dual Head Pressure and/or Vacuum Threaded 1/4-28 UNF Brushless DC Up to 1.5 L/min 10,000 Hours
V016-61 Dual Head Pressure and/or Vacuum Barb 1/8" ID or 4 mm ID Tubing Brushless DC Up to 1.5 L/min 10,000 Hours
V016-51 Dual Head Pressure and/or Vacuum Compression 4/6 mm Tubing Brushless DC Up to 1.5 L/min 10,000 Hours
V016-11 Dual Head Pressure and/or Vacuum Threaded 1/4-28 UNF Brushless DC Up to 1.5 L/min 10,000 Hours
W309-21-01 Single Head Pressure and/or Vacuum Threaded 1/4-28 UNF Iron Core Brush DC Up to 0.7 L/min 3,000 Hours

687PDC
687821