LTM Series | #LTM-1000


LOADING IMAGES
LTM-1000

LTM Series | #LTM-1000

The Village Marine LT Series Watermaker is compact & semi-modular, offering completely flexible installation.Able to produce upto 400 GPD, this desalinator is ideal for power boats, sailboats, catamaran & small-to-mid-sized commercial vessel applications


Technical Specifications

  • Electrical Requirements: Part # 90-6052-220/1/60/12, Part# 90-6053- 230/1/50/12.5, Part# 90-6080- 230-460/3/50-60/8-6.5
  • Water Production (GPD): 1000
  • Configuration: Modular
  • Brand: Parker
  • Application: Leisure
  • Configuration: Modular
  • Product Type: Watermaker
  • Water Flow Rate: 3785 L/day
  • Pump Type: Parker high pressure pump, Magnetic drive low pressure pump
  • Reverse Osmosis Membrane Type: Hi-rejection Parker membrane(s)
  • Filter Type: 5 micron pre-filter
  • Power Source: AC
  • Pressure Adjustment Control Type: Manual
  • Weight: 135 lb, 61 kg
  • Height: Various (view Part Number for details)
  • Width: Various (view Part Number for details)
  • Length: Various (view Part Number for details)
  • Membrane Rack Dimensions: Various
  • Electrical Requirements: Part #90-6052-220/1/60/12, Part# 90-6053- 230/1/50/12.5, Part# 90-6080- 230-460/3/50-60/8-6.5
Safety Warning

Item Information

The Village Marine LT Series Watermaker is a great first mate for fishing, ocean crossings, extended voyages, or blue water cruising. The LT Series features a semi-modular and compact frame format that is able to be mounted above or below the water line, creating installation flexibility. (The boost pump and prefilters are supplied as loose items). The LT Series 1,000 model uses a remote membrane rack.

The LT Series is able to produce up to 1,000 GPD (3,785 LPD), making this desalinator great for fresh water independence when dock water supplies are unreliable. An ideal watermaker for power boats, sailboats, and small-to-mid-sized commercial vessel applications.

Technology:
• Electrical control panel Nema 4X with motor starter and pump controls
• Digital monitors
Meters/Monitors:
• Flowmeter to monitor freshwater production
• Digital water quality monitor displays purity of product water produced
• Glycerin filled pressure gauges
Service/Maintenance:
• Manual freshwater flush system (included standard)
Pump:
• Compact stainless steel high pressure pump is resistant to the corrosive seawater environment
• Magnetic drive low pressure pump provides up to 10 psi of boost pressure to the filtration system, never requires a seal replacement
• Boost pump and prefilters are supplied as loose items
Materials:
• 316 stainless steel pressure regulator is adjustable to allow operation in brackish or fresh water
• Sediment prefilter at 5 micron rating
• All models come equipped with remote membrane rack as an option
• The 400 and 600 GPD models can also be configured with membranes mounted on the top or back of the frame
Safety:
• Automatic diversion valve diverts water to overboard if quality drops below acceptable standards
Accessories:
• Freshwater flush system (included standard) for manual flushing or (optional) timed automatic flush with adjustable interval and duration for set-and-forget flushing
• Optional Remote with water quality indicator, comes with 50 ft. cable


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
941281