Lube Filters Cartridge Elements BR | Product Series

Filter by

    No filters selected

Micron Rating

Length

Includes

Weight (per unit of measure)

Packing Material

Quantity per Box

Outside Diameter

Inside Diameter

OEM code

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lube Filters Cartridge Elements BR Lube Filters Cartridge Elements BR

Lube Filters Cartridge Elements BR

Parker lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure

Technical Specifications

  • Brand: Parker
  • Industry: Heavy-duty, on-highway transportation<br/> Commercial trucks and buses<br/> Agriculture<br/> Construction<br/> Industrial <br/> Power generation<br/>, Automotive<br/> Heavy-duty on-highway transportation<br/> Commercial trucks and buses<br/> Agriculture<br/> Construction<br/> Industri
  • Technology: Filtration
  • Product Style: Lube Filter
Safety Warning

Full Product Description

Parker lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure
Products Micron Rating Length Includes Weight (per unit of measure) Packing Material Quantity per Box Outside Diameter Inside Diameter OEM code
REL-101 23 316.0 O'ring [1] 0.329 Caixa Individual - (C x L x A) [mm] 125 x 125 x 325 120.0 52.5 Mercedes Benz 5411800009; 5411800209; 5411840225; 5411840325; A5411800009; A5411800209; A4571800009; 45718000009; 45718000009
REL-102 23 116.0 O'ring [3] 0.075 Caixa Individual - (C x L x A) [mm] 70 x 70 x 130 65.0 29.0 Mercedes Benz 1121840025; 6111800009; 0011849425; 112180009; A1121840025; A1121840025
REL-103 23 205.0 O'ring [1] 0.24 Caixa Individual - (C x L x A) [mm] 125 x 125 x 210 121.0 52.0 Volkswagen 2V5115463; Man 5105504107; 5105504108; 5105504122; 5105504122
REL-802 23 211.5 O'ring [1] 0.13 Caixa Individual - (C x L x A) [mm] 85 x 85 x 220 83.0 Mercedes Benz 1801709; 0001801709; A9061800209; A9061800209
REL-803 23 150.0 O'ring [1] 0.0957 Caixa Individual - (C x L x A) [mm] 85 x 85 x 160 83.0 Mercedes Benz A0001801609; 1801609; 9041800009; 9041800210; A9041800910; 11708550; 11708550
REL-804 23 162.0 O'ring [3] 0.135 Caixa Individual - (C x L x A) [mm] 100 x 100 x 180 95.0 44.0 Agrale 6020101179002; Marcopolo 10481618; Mwm 905411510038; 941280190056; 941280190056
REL-812 32 150.0 O'ring [1] 0.1915 Caixa Individual - (C x L x A) [mm] 125 x 125 x 155 121.0 52.0 John Deere RE509672
REL-814 23 213.0 O'ring [1] 0.12 Caixa Individual - (C x L x A) [mm] 85 x 85 x 220 83.5 37.0 Man 51055040096; 50 01846993; Volkswagen 07W115436; 07W115436
REL-815 23 171.3 O'ring [3], Washer [1] 0.176 Caixa Individual - (C x L x A) [mm] 85 x 85 x 180 82.5 34.0 Man 51055006073; 51055040105; 51055040105
REL-816 23 281.0 O'ring [3] 0.1793 Caixa Individual - (C x L x A) [mm] 95 x 95 x 290 90.0 45.0 Scania 2022275; 1742037; 1742032; 2037556; 2037556
REL-822 23 104.0 O'ring [3] 0.0714 Caixa Individual - (C x L x A) [mm] 70 x 70 x 110 65.5 21.5 Volkswagen 03L 115 562
REL-830 17 321.0 O'ring [2] 0.4737 Caixa Individual - (C x L x A) [mm] 110 x 110 x 330 112.0 Iveco 5801592277; Ford BH2X6744AA; BH2X6744AA
REL-889 32 162.0 O'ring [3] 0.087 Caixa Individual - (C x L x A) [mm] 65 x 65 x 170 64.0 17.0 General Motors 12636838; Mwm MM100254; MM100254
REL-903 12 224.0 O'ring [3] 0.424 Caixa Individual - (C x L x A) [mm] 115 x 115 x 230 122.0 Iveco 504179764; Case 2996570; New Holland 84565867; Nexpro 500058306
REL-904 10 250.0 O'ring [2] 0.67 Caixa Individual - (C x L x A) [mm] 114 x 114 x 251 99.5 50.5 Iveco 5801628021; 5801628021
RP-487 40 micron 228.0 Gaskets: [2] 0.46 Caixa Coletiva - (C x L x A) [mm] 505 x 375 x 230 12 123.0 43.2 Dynapac 499361<br/>Ford BFL34<br/>John Deere DQ06137<br/>Mercedes-Benz 11843625; 11843925; 1800709; 1843625; 3441840025; 3445868090
RP-638 40 micron 151.0 Gaskets: [2] 0.36 Caixa Coletiva - (C x L x A) [mm] 380 x 285 x 320 12 123.0 43.2 Ford 466139; 758904<br/>John Deere CQ06103; CQ06138<br/>Mercedes-Benz 3431840025; 3431847225
RP-673 40 micron 136.0 Gaskets: [2] 0.18 Caixa Coletiva - (C x L x A) [mm] 360 x 270 x 140 12 84.0 23.2 Liebherr 7211208<br/>Mercedes-Benz 1800909; 314180001; 3641800009; 3661840225; A0001800909
RP-699 35 micron 197.0 Gaskets: [2] 0.22 Caixa Coletiva - (C x L x A) [mm] 345 x 260 x 205 12 84.0 23.2 John Deere DQ20294<br/>Mercedes-Benz 11844225; 11844325; 11845225; 11845525; 1800809; 3521800109; 3661800009; 3661800310; 3661840025; 3661840125; 4411800009; A0001800809; A4411800309
RP-701 40 micron 270.0 Gaskets: [4] 0.56 Caixa Coletiva - (C x L x A) [mm] 360 x 270 x 295 6 120.0 56.0 Mercedes-Benz 11843825; 1801109; 1843825; 21847725; 4021800009; 4031800011; 4031840025; 4031840125; 4221800210; A0001801109
REL-100 10 micron 263.5 Gaskets: [1]O'ring [1] 0.28 Caixa Individual - (C x L x A) [mm] 125 x 125 x 272 6 121.0 25.4 Mercedes-Benz A0001802909; A0001892109; A0001892909; A4571840125
REL-924 196.5 N/A 0.155 Caixa Individual - (C x L x A) [mm] 85 x 85 x 198 83 N/A Volkswagen 07W115436C; MAN 61055040131
REL-826 32 160 O'ring [1] Gaskets: [1] 0.08 Caixa Individual - (C x L x A) [mm] 65 x 65 x 160 61 21 Ssangyong 1041800109

687PDC
687681