Large Diameter Heavy Duty Custom Made Corrugated Fire Engine Suction Hose, Series LW720 | #LW720-6000


LOADING IMAGES
LW720-6000

Large Diameter Heavy Duty Custom Made Corrugated Fire Engine Suction Hose, Series LW720 | #LW720-6000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 6
  • Weight: 4.77 lb/ft, 2.16 kg/ft
  • Hose Inner Tube Material: Black, Styrene Butadiene Rubber (SBR)
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10.3 bar, 150 psi
  • Minimum Bend Radius: 36 inch, 914.4 mm
  • Application: Water
  • Cover Color: Black
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Water
  • Hose Reinforcement Material: 3 Plies of Textile
  • Inside Diameter: 6 inch, 152.4 mm
  • Outside Diameter: 6.688 inch, 169.9 mm
Safety Warning

Item Information

Parker's Series LW720 Large Diameter Heavy Duty Custom Made Corrugated Fire Engine Suction Hose provides excellent medium pressure, heavy duty service across multiple applications. The wire helix provides full suction capability and the corrugated cover provides abrasion resistance, weathering resistance and additional flexibility for easy handling. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and soft cuffs. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Fire Suppression

Features/Benefits:
• Tube: Black SBR for economical service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
-media
• Water
-usage
• Fire suppression equipment
• Airports
• Municipalities

Industry Standards:
• NFPA 1901, 1962

Safety/Technical:
• Design Factor: 4:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583