M10A-TB6L-T-SSP - TB Series Ball Valves | Parker NA

TB Series Ball Valves | #M10A-TB6L-T-SSP

M10A-TB6L-T-SSP

TB Series Ball Valves | #M10A-TB6L-T-SSP

TB Series Ball Valve


Technical Specifications

  • Flow Characteristic: 1.02
  • Valve Type: TB6L, 2 Way Inline
  • Connection 1 Type: 10mm A-LOK®
  • Maximum Pressure Rating: 3000
  • Connection 2 Type: 10mm A-LOK®
  • Minimum Fluid Temperature: -54
  • Maximum Fluid Temperature: 149
  • Connection 3 Type: -
Safety Warning

Item Information

TB Series Ball Valve; 10mm Double Ferrule Compression; PTFE One-piece Packing

Read More Show Less

CAD Drawings + Files

Part Number
M10A-TB6L-T-SSP STP

Ok

x

Related Documents

Literature and Reference Materials
TB Installation Instructions
TB Series Ball Valves
Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control
(Shanghai) Co., Ltd.

280 Yunqiao Road,
Jin Qiao Export Processing Zone

Shanghai 201206, China

Phone

+86-21-28995000

Fax

+86-21-64459717

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
J92861