M27420 - Flaring machines and tooling | Parker NA

Flaring machines and tooling | #M27420

M27420

Flaring machines and tooling | #M27420

Impact flaring tools for metric and inch tube


Technical Specifications

  • Tube Outside Diameter: 20 mm
  • Product Type: Vice block for metric tubes
Safety Warning

Item Information

Specifications:
Design: Hand flaring tools for small on-site repair jobs
Operation: Impact flaring pin
37° Flaring: Triple-Lok® connection – ISO 8434-2/SAE J514
Tube material: copper, aluminum, steel and stainless steel tube
Tube diameter: 6 to 38 mm/1/4˝ to 1 1/2˝
Wall thickness: max 15% of tube-O.D., max 10% of tube O.D. for tubes larger 20 mm tube O.D.
Requirements: Rigid vice and hammer
Performance: Overall cycle time 1–3 min
Economic production quantity: 10 flarings per week

Operation
1. Clamp tube end flush in block halves
2. Clean and lubricate tube end and flaring pin
3. Form the flare by a few sharp hammer blows
4. Use pre-flaring pin for tube O.D. 20 mm/3/4˝ and larger
5. Release vice and unclamp tube

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614