M300AY05.0063-5.3 - Double-Acting Rod Wiper Seals for Hydraulic Applications (AY) | Parker NA

Double-Acting Rod Wiper Seals for Hydraulic Applications (AY) | #M300AY05.0063-5.3

M300AY05.0063-5.3

Double-Acting Rod Wiper Seals for Hydraulic Applications (AY) | #M300AY05.0063-5.3

Parker's double-acting rod wiper seals for heavy to light-duty hydraulics applications feature knife-trimmed, beveled lips.


Technical Specifications

  • Length Unit of Measure: mm
  • Gland Depth: 5.000
  • Groove Width: 6.000
  • Rod Diameter: 63.0
  • Seal Material: P4300A90
  • Groove Diameter: 73.0
  • Shoulder Diameter: 66
  • Maximum Width: 6.8 inch
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 275 °F
  • For Fluid Type: Hydraulic Oil (petroleum based)
  • Color: Tan
  • Durometer: 90 Shore A
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Media: Hydraulic
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document. Contact Parker for requirements outside typical ranges.

Parker’s AY profile, premium double-lip wiper is used in light to heavy-duty hydraulics. When used in high pressure applications with the proper Parker rod seals, the AY profile complements the sealing system by providing an additional beveled sealing lip, yielding excellent film-breaking and the driest rod sealing available. These dual acting features along with its space-saving single-gland configuration, enable it to be used by itself in low pressure applications as both the rod seal and the wiper. Knife-trimmed sealing lips ensure the best possible film breaking.

NOTE: When using the AY wiper in conjunction with other rod seals, it is important to select a rod seal profile that enables pressure relief of fluid into the system, otherwise a pressure trap may form between the wiper and rod seal. Suggested rod profiles are Parker’s BT Profile, BS Profile, and B3 Profile U-cup seals.

Standard Materials:
• P4300A90 Resilon® polyurethane; Temp -65 / +275F; Surface speed <1.6 ft/s
• P4301A90 Resilon polyurethane; Temp -35 / +275F (+225F in water); Surface speed <1.6 ft/s
• P4700A90 Polyurethane; Temp -65 / +200F; Surface speed <1.6 ft/s

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Note: Metric dimensions according to DIN ISO 6195, Type C.

Typical applications:
• Dynamic sealing of hydraulic cylinders

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567