M4434-L - Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | Parker NA

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #M4434-L

M4434-L

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #M4434-L

4000-series ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 2", payloads up to 123 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Locking: Yes
  • Axis Count: 3
  • Travel (mm): 50
  • Drive Mechanism: Metric Micrometer
  • Travel (inch): (metric)
  • Payload (lbs): 105
  • Type: Metric Model / Center Drive
  • Product Type: Linear Stage
  • Product Series: 4000 Series
  • Number of Axes: 3
  • Bearing Type: Ball
  • Mounting Option: Metric Model, Center Drive
  • Maximum Travel: (metric), 50 mm
  • Width: 5 inch, 127 mm
  • Load Capacity: 105 lb, 48 kg, 0 to 149 lb
  • Drive Train Type: Metric Micrometer
Safety Warning

Item Information

Parker’s 4000 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 123lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

Part Number
M4434-L ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514