M8MSEL1/4R-316 - Parker Tube Fitting, NPT Male Elbow - A-LOK Series | Parker NA

Parker Tube Fitting, NPT Male Elbow - A-LOK Series | #M8MSEL1/4R-316

M8MSEL1/4R-316

Parker Tube Fitting, NPT Male Elbow - A-LOK Series | #M8MSEL1/4R-316

316 Stainless Steel Male Elbow Tube Fittings, A-LOK® Series 8mm tube O.D. x 1/4" BSPP pipe thread are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Materials of Construction: Stainless Steel AISI 316
  • Specifications Met: n/a
  • Connection Thread Size: 1/4" BSPP
  • Tube Outside Diameter: 8 mm (O.D.)
  • Options: n/a
  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male National Pipe Tapered (NPT) Elbow
  • Shape: Elbow
  • Operating Pressure: 310 to 490 bar
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: -
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industry: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker's two ferrule compression fittings, A-LOK® NPT Male Elbow Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSP Taper Male Connector Tube Fittings tube fitting are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/8” through to 2” O.D., and for metric sizes from 3 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516