MA3-60-0225-R0-1101-00A - MA3 Series High Voltage Mobile Inverter Drives | Parker NA

MA3 Series High Voltage Mobile Inverter Drives | #MA3-60-0225-R0-1101-00A

MA3 Series High Voltage Mobile Inverter Drives | #MA3-60-0225-R0-1101-00A

The MA3 series mobile inverter drive is designed for hydraulic pumps, ancillary motor control, electro-hydraulic actuators and range extender applications. Suitable for either PMAC or AC induction motors, 205-800VDC input / 54-187kW continuous output.


Technical Specifications

  • Cooling Method: Water/Glycol
  • Output Current Rating: 225A
  • Input Voltage: 600VDC
  • Output Power: 90 kW
  • Input Voltage: 310 to 600 VDC
  • Compatible Motor Type: Permanent Magnet AC (PMAC), Induction
  • Modes of Control: Speed/Torque
  • Compatible Feedback Device: Resolver
  • Communication Interface: CANopen
  • Specifications Met: CE (EMC & LVD)
  • Operating Temperature: -40 to 55 °C, -40 to 131 °F
Safety Warning

Item Information

The MA3 series inverter is designed for hydraulic pumps, ancillary motor control, electro-hydraulic actuators, and range extender applications. MA3 Series combines high performance and motor control with intelligence control functionality. Suitable for either PMAC or AC induction motors, it also offers the flexibility of several feedback options.

Speed and torque points can be adjusted instantaneously and performance algorithms optimized to the vehicles needs. On-board digital communications with multiple protocols comes standard, along with a USB programming port. The rugged cast aluminum housing integrates a proprietary cooling configuration and necessary environmental protection for the toughest mobile applications.

Features:
• Environmentally sealed cast housing
• Regenerative braking
• Electronically controlled sinusoidal commutation
• Full programmability
• Compatible with choice of feedback devices
• 4 analogue and 6 digital inputs/outputs
• CAN communications
• Mini USB programming port
• Beaded hose barb coolant connections


Technical Overview:
• Voltage Operating Range : 205 - 400VDC (MA3-40) | 310 - 600VDC (MA3-60) | 410 - 800VDC (MA3-80)
• Nominal Input Voltage : 320VDC (MA3-40) | 480VDC (MA3-60) | 640VDC (MA3-80)
• Peak Output Current : 225 - 400Arms
• Continuous Output Current : 130 - 225Arms
• Peak Power : 93.5kW - 160kW (MA3-40) | 155kW - 270kW (MA3-60) | 187kW - 325kW (MA3-80)
• Continuous Power : 54kW - 93.5kW (MA3-40) | 90kW - 156kW (MA3-60) | 108kW - 187kW (MA3-80)
• Switching Freq : 4.0 kHz (PMAC) / 2.0 - 4.0 kHz (Induction)
• Efficiency : 97 %
• Control Voltage Range : 7 to 32 VDC
• Max Control Current @ 7V : 8A DC
• Max Control Current @ 32V : 0.7A DC
• Max Inrush Current (50 ms max.) : 18.9A DC
• Weight : 15.9 kg
• Control Type : Speed/Torque
• Feedback : Resolver
• Communication Protocol : CANopen
• Cooling Options : Water/Glycol or Hydraulic Oil
• Operating temperature : -40°C to 55°C
• Storage temperature : -40°C to 85°C
• Protection : IP65
• Certifications : CE (UL pending, consult your local Parker sales office)


DSE lite Software:
For inverter setup and tuning, DSE Lite is an easy-to-use software tool with straightforward function block programming and an intuitive user interface. In addition to supporting user-defined configurations, it offers real-time monitoring and performance charting. An on-line help function is available for the various drive function blocks. DSE Lite is compatible with Windows XP and Windows VistaTM operating systems.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859