Custom Made Heavy Duty Marine Softwall Wet Exhaust Hose, Series ES269 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Custom Made Heavy Duty Marine Softwall Wet Exhaust Hose, Series ES269

Custom Made Heavy Duty Marine Softwall Wet Exhaust Hose, Series ES269 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile
  • Specifications Met: ABYC, SAE J2006R1, USCG
  • Maximum Operating Pressure: 10.3 to 13.8 bar, 150 to 200 psi, 1.0 to 1.7 MPa
  • Weight: 5.0 to 6.8 lb/ft, 0.69 to 0.94 kg/m, 2.27 to 3.09 kg/ft
  • Application: Marine
  • Inside Diameter: 6-5/8 to 8-5/8 inch, 168.3 to 219.1 mm
  • Hose Reinforcement Material: 6 Plies of Textile
  • Length per Package: 50 to 100 ft
  • Minimum Bend Radius: n/a
  • Outside Diameter: 7.500 to 9.483 inch, 190.5 to 240.9 mm
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Base number: ES269
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Nitrile
Safety Warning

Full Product Description

Parker's Series ES269 Custom Made Marine Softwall Wet Exhaust Hose provides excellent heavy duty service across a variety of onboard marine wet exhaust applications. The hose is flexible for easy routing/installation and resists oil and high temperatures common to engine compartments. Series ES269 absorbs more vibration than rigid pipe or tubing. The basic hose construction may be modified to customer-specified requirements, including length pattern. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Marine

Features/Benefits:
• Tube: Black nitrile for oil and hot exhaust fumes compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile heat and oil resistance.

Applications:
-media
• Hot exhaust fumes
• Oil
• Water
• Wet exhaust
-usage
• Cooling systems
• Heat exchangers
• Wet exhaust systems

Industry Standards:
• ABYC
• SAE J2006 R1
• USCG

Safety/Technical:
• Design Factor: 4:1
• Do not use with refined fuel, or in hardwall/suction applications.

• Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
Industrial Hose Custom Made Hose_BUL 4850
×
Products Hose I.D. (inch)
ES269-6625 6-5/8
ES269-7000 7
ES269-8000 8
ES269-8625 8-5/8

687PDC
687583