MBA10M10-DO-W - MegaBond Absolute Melt Blown Filter | High dirt-holding and absolute-rated filtration efficiency | Parker NA

MegaBond Absolute Melt Blown Filter | High dirt-holding and absolute-rated filtration efficiency | #MBA10M10-DO-W

MBA10M10-DO-W

MegaBond Absolute Melt Blown Filter | High dirt-holding and absolute-rated filtration efficiency | #MBA10M10-DO-W

MegaBond Absolute is an absolute-rated melt blown filter which uses an innovative manufacturing process to yield higher dirt-holding capacities and long service life without contaminant migration.


Technical Specifications

  • Seal Material: Polyfoam Gasket - No End Caps
  • End Cap Configuration: Double Open Ended
  • Length: 10
  • Micron Rating: 10
  • Brand: Parker
  • Industry: Food and Beverage / Industrial / Inks, Paints and Coatings / Oil and Gas
  • Application: Clarification / Prefiltration / Final Filtration
  • Filter Construction: Melt Blown with Polypropylene Core
  • End Cap Material: Polypropylene or None
  • Media: Polypropylene
  • Outside Diameter: 2-1/2 inch
  • Flow Rate: 5 gal/min per 10 inch Cartridge
  • Efficiency Rating: Absolute
Safety Warning

Item Information

The MegaBond Absolute melt blown filter cartridges offer high dirt-holding capacity and absolute-rated filtration efficiency leading to long service life without contaminant migration. The MegaBond Absolute has a fixed core inner structure of thermally bonded continuous microfine polypropylene fibers. The modified outer layer fixed pore structure maximizes the graded density surface area to enhance dirt-holding capacity. Available in absolute ratings of 0.5, 1, 3, 5, 10, 20, 30, 50, 75 & 100 micron.

Benefits:
• Microfine, thermally bonded fiber construction with polypropylene core provides superior filtration & eliminates need for circulation to achieve product clarity
• Non-fiber-releasing, continuous fiber matrix prevents media migration and ensures consistent production yields and overall quality filtration performance
• No surfactants or binders to interrupt product quality or cause foaming
• Double open-end cartridges have polyolefin gaskets thermally bonded to both ends eliminating fluid bypass between the cartridge and vessel seal
• Superior inter-layer bonding eliminates contaminant unloading and channeling
• Unique outer graded density structure increases dirt holding capacity
• Polypropylene fiber provides broad chemical compatibility for a variety of applications
• FDA grade polypropylene (DOE only) designed to conform to ANSI/NSF61 standards
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Pore size differentiation is achieved using fibers of differing diameters and maintaining uniform density throughout the cartridge
• Pore sizes do not change as DP increases during service, providing consistent particle retention
• ISO 9001 registered company

Applications:
• Photographics
• High Technology Coatings
• DI Water
• Plating Solutions
• Chemical Processing
• Membrane Prefiltration
• Food & Beverage

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945