MCAP100-40N - Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity | Parker NA

Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity | #MCAP100-40N

MCAP100-40N

Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity | #MCAP100-40N

Parker’s Fulflo® Mega-Flow™ Plus large diameter pleated filter cartridges are ideally suited for high flow applications where absolute particle removal is required. Each Mega-Flow Plus filter cartridge can handle flow rates up to 175 gpm (662 lpm).


Technical Specifications

  • Seal Material: Buna-N
  • Micron Rating (µm): 10
  • Media: Polypropylene
  • Length (inch): 40
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Large Diameter Pleated
  • Outside Diameter: 6 inch
  • Hose Reinforcement Material & Structure: Polypropylene
  • Core Type: Polypropylene
  • End Cap Material: Glass Filled Polypropylene
  • End Cap Configuration: Large ID internal O-Ring/Flat cap with handle
  • Flow Rate: 175 gal/min Maximum
Safety Warning

Item Information

Parker’s Fulflo® Mega-Flow™ Plus filter cartridges are ideally suited for high flow applications where absolute particle removal is required. Each Mega-Flow Plus filter cartridge can handle flow rates up to 175 gpm (662 lpm), significantly reducing the number of filter cartridges required as well as the housing size. Each 6-inch (152 mm) diameter Mega-Flow+ filter cartridge has flow capacity equal to 8 standard 2 ½ inch OD X 40-inch-long cartridges. Positive O-ring seals and a built-in handle make cartridge installation reliable, fast and easy.
Mega-Flow Plus filter cartridges are available with pleated polypropylene media for use in a wide variety of fluids. Absolute ratings range from 1μm to 150μm.
Features/Benefits
• High flow capacity means fewer filter cartridges and less time to change
• High flow capacity allows smaller filter housings
• Built in handle makes change fast, easy and safe
• O-ring seal assures filtration integrity
• Choice of polypropylene media expands fluid compatibility
• High surface area pleated design provides low pressure drop and long service life
• Polypropylene cartridges comply with FDA regs. per CFR Title 21
• Horizontal and vertical housings available for flow rates up to 3325gpm (12,586 lpm)
• Reduces process interruptions

Applications
• Potable Water Filtration
• Vegetable Oil Filtration
• Wastewater Filtration
• Lubricant Filtration
• Food and Beverage Filtration
• Coolant Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106