Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker compact hose 462 EVO with reduced bend radius fulfills the growing demand for space savings and compact applications. The hose range is compatible with No-Skive fittings in steel and stainless steel.
Parker 462, 462ST, 462TC EVO meets EN 857-2SC - ISO 11237 - Type 2SC and offer an excellent solution for the more demanding market requirements. Advanced materials and production technologies are applied to address the market's top compact hose application priorities such as routing ease, abrasion resistance, bend radius, media and environmental influence. This medium pressure hoses are available with standard cover, tough cover and super tough cover. Tough cover offers 80 x and super tough cover even 450 x greater abrasion resistance than standard rubber cover hoses. The Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.
Â
Markets
Â
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper
Â
Features/Benefits
Â
• Small bend radii and light weight for applications where space and weight are determining factors
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.
• High quality compounds allows thin covers, less weight, long service life
• High flexibility for easier installation and increased service life
• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life
• High ozone-resistant cover compounds extending weathering and aging resistance
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly
Â
Applications
Â
• All mobile and industrial medium pressure applications
• Construction machines
• Agriculture and forestry machines
• Materials handling machines
• Automotive/machine tool
• Injection moulding and pulp and paper machines
Medium Pressures Hoses - 462, 462ST, 462TC EVO are compatible with the Parker Parkrimp medium pressure fitting series 46 and 48.
| Selector Guides |
|---|
| Crimpsource Online --(English) |
| Product Demos & Tutorials |
|---|
| Parker_462EVO_Hose_UK--(English) |
| Parker_How to Video - For a Correct Hose Installation_UK--(English) |
| Communities, Blogs & Industry Links |
|---|
| Selection Criteria for Hydraulic Hoses--(English) |
| Contact & Support Information |
|---|
| Check Out Our Top-Quality Hoses and Fittings--(English) |
| Products | Hose I.D. (size) | Minimum Bend Radius | Hose Cover Type |
|---|---|---|---|
| 462-4 | -4 | 50 mm | Standard |
| 462-5 | -5 | 55 mm | Standard |
| 462-6 | -6 | 65 mm | Standard |
| 462-8 | -8 | 80 mm | Standard |
| 462-10 | -10 | 100 mm | Standard |
| 462-12 | -12 | 120 mm | Standard |
| 462-16 | -16 | 150 mm | Standard |
| 462-20 | -20 | 335 mm | Standard |
| 462ST-4 | -4 | 50 mm | Super Tough |
| 462ST-5 | -5 | 55 mm | Super Tough |
| 462ST-6 | -6 | 65 mm | Super Tough |
| 462ST-8 | -8 | 80 mm | Super Tough |
| 462ST-10 | -10 | 100 mm | Super Tough |
| 462ST-12 | -12 | 120 mm | Super Tough |
| 462ST-16 | -16 | 150 mm | Super Tough |
| 462ST-20 | -20 | 335 mm | Super Tough |
| 462TC-4 | -4 | 50 mm | Tough Cover |
| 462TC-5 | -5 | 55 mm | Tough Cover |
| 462TC-6 | -6 | 65 mm | Tough Cover |
| 462TC-8 | -8 | 80 mm | Tough Cover |
| 462TC-10 | -10 | 100 mm | Tough Cover |
| 462TC-12 | -12 | 120 mm | Tough Cover |
| 462TC-16 | -16 | 150 mm | Tough Cover |
| 462TC-20 | -20 | 335 mm | Tough Cover |
| 462TC-24 | -24 | 400 mm | Tough Cover |
| 462TC-32 | -32 | 500 mm | Tough Cover |
| 462TC-40 | -40 | 760 mm | Tough Cover |
| 462TC-48 | -48 | 760 mm | Tough Cover |