Medium Pressure Parkrimp No-Skive Compact Hose 493 | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Parkrimp No-Skive Compact Hose 493

Medium Pressure Parkrimp No-Skive Compact Hose 493

Parker No-Skive Compact hose 493 has been designed for high pressure water cleaning applications with a working pressure up to 40,0 MPa and a temp. range of max. +120 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Technical Specifications

  • Weight: 0.12 to 0.22 lb/ft, 0.18 to 0.33 kg/m
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive Compact
  • Minimum Bend Radius: 2.362 to 4.331 inch, 60 to 110 mm
  • Cover Color: Black, Blue
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 48 Series
  • Industry: Food & Beverage, Off-road Machinery
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Maximum Operating Temperature: 120 °C max. for Water, 248 °F max. for Water
  • Minimum Operating Temperature: n/a
  • Maximum Operating Pressure: 175 to 200 bar, 17.5 to 20.0 MPa, 2536 to 2898 psi
  • Application: High Pressure Water Cleaners
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.527 to 0.811 inch, 13.4 to 20.6 mm
Safety Warning

Full Product Description

Parker's Medium Pressure No-Skive Compact hose 493 with one high tensile steel wire braid is especially designed for high pressure water cleaners and can be used for constant water temperature up to 120 °C. Using the matched hose and fitting system, this hose will guarantee a safe, high quality connection with a long service life.

Markets:
• Food Industry
• Construction Equipment
• Agriculture
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination at the highest quality and safety, combined with the longest service life of the final product to the end-users.
• Safe - the permanent embossed layline marking guarantees the right usage and remains visible even under hard working conditions.
• Extremely flexible for an easy handling and a long service life
• High temperature resistance - constant water temperatures up to 120 °C.
• High abrasion resistance  - no color marking on the ground floor.
• Available in blue and black - the blue colored hose is mainly used where hygiene is of upmost importance whereas the black covered hose is especially designed for outdoor use.

Applications:
• Food preparation
• Sanitary and hygiene areas
• Trucks and passenger cars
• Excavators
• Agricultural machines
• Facades

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
493-4 -4 Black Synthetic Rubber
493-4-BLU -4 Blue Synthetic Rubber
493-5 -5 Black Synthetic Rubber
493-5-BLU -5 Blue Synthetic Rubber
493-6 -6 Black Synthetic Rubber
493-6-BLU -6 Blue Synthetic Rubber
493-8 -8 Black Synthetic Rubber
493-8-BLU -8 Blue Synthetic Rubber

687PDC
687513