Membrane Dryers - P3XJ Series / Pneumatic Division Europe | Parker NA

Membrane Dryers - P3XJ Series / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Membrane Dryers - P3XJ Series / Pneumatic Division Europe

Membrane Dryers - P3XJ Series / Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Inline Membrane Dryer
  • Body Material: Polycarbonate
  • Port Type: NPT | BSPP
  • Port Size: 1/2 inch
  • Flow Rate: up to 2800 L/min
  • Operating Pressure: 5 to 16 bar, 72 to 232
  • Operating Temperature: 2 to 60 Ā°C, 35.6 to 140 Ā°F
  • Dew Point: -40 Ā°C, -40 Ā°F
  • Weight: 3.3 to 4.2 kg, 7.2 to 9.25 lb
Safety Warning

Full Product Description

The Parker P3X Series membrane air dryers employ an advanced molecular membrane technology that dries the compressed air and lowers the pressure dewpoint (PDP). The compact space saving design offer the user uncompromised performance from a dedicated ā€œpoint-of-useā€ air dryer. It is easy to install and will transform an ordinary process into a highly reliable and efficient production operation - supplying clean, dry compressed air with dewpoints as low as -40Ā°C (-40Ā°F). The membrane material is formed into bundles of individual fibres retained in a cartridge. Water vapour escapes through the walls of the fibre to a sweep chamber from where it is continuously vented to atmosphere as a gas. A fraction of the dried air is routed through the sweep chamber to continuously purge and exhaust moisture vapour. The P3X series membrane dryers can be used for many years to dry air continuously. They instantly respond to any change in inlet conditions. The P3X dryers perform at temperatures between 2Ā° and 60Ā° C (ambient or inlet) and handle pressure from 5 bar to 16 bar. The inlet flow rate and pressure determine the outlet dew point suppression. In other words, membrane dryers deliver a constant level of drying protection that follow the rise or fall of the inlet dew point temperature. Prefilters mounted immediately upstream of the membrane dryer keep out liquids and solids to allow an almost unlimited service life. Because water vapour passes right through the membrane material, it does not accumulate there, so membranes do not become saturated and never need to be regenerated. The P3X membrane dryers have no moving parts to wear out, they are non-electric and are suitable for hazardous application areas. They require no RF shielding or protection, they do not use refrigerant gas or potentially dusty desiccants. The P3X membrane dryer is based upon well proven principles which offer a simple cost effect alternative to refrigeration and desiccant dryers. Available in 6 sizes, the membrane dryer is compatible with the modular P3X air preparation series which can easily be connected to the P3X filters providing a clean dry air system at the point-of-use.

Markets
ā€¢ Miscellaneous Industries

Features/Benefits
ā€¢ Dried compressed air is immediate
ā€¢ No electrical connection necessary
ā€¢ Suitable for hazardous areas
ā€¢ No CFCā€™s/FCā€™s Compatible with the P3X series modular air preparation series
ā€¢ Low pressure drop
ā€¢ No moving parts
ā€¢ No drying medium required
ā€¢ Low purge air usage Low operating costs

Applications:
ā€¢ Semi-conductor production
ā€¢ Measuring machinery (air bearing)
ā€¢ Food processing
ā€¢ Painting workshops
ā€¢ Laboratories
ā€¢ Lasers
ā€¢ Packaging machinery
ā€¢ Instrumentation
ā€¢ Pharmaceuticals
ā€¢ Process equipment
ā€¢ Dental technology

Related Documents

Ɨ
Products

687PDC
A87859