Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Balston Membrane HFX Series Industrial Nitrogen Generators will produce 95 to 99% pure, commercially sterile nitrogen from a standard compressed air supply at dewpoints to -58°F (-50°C)
| Products | Flow Rate | Electrical Requirements |
|---|---|---|
| HFX-1 | 11 to 40 SCFH | No |
| HFX0-1 | 11 to 40 SCFH | Yes |
| HFX-3 | 42 to 148 SCFH | No |
| HFX0-3 | 42 to 148 SCFH | Yes |
| HFX-5 | 76 to 279 SCFH | No |
| HFX0-5 | 76 to 279 SCFH | Yes |
| HFX-7 | 120 to 452 SCFH | No |
| HFX0-7 | 120 to 452 SCFH | Yes |
| HFX-9 | 201 to 752 SCFH | No |
| HFX0-9 | 201 to 752 SCFH | Yes |
| HFX-11 | 248 to 1201 SCFH | No |
| HFX0-11 | 248 to 1201 SCFH | Yes |