MESC Compliant Modular Manifolds | Product Series

Filter by

    No filters selected

MESC Number

Process/Vent Size

Outlet Connection

Connection Type

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MESC Compliant Modular Manifolds MESC Compliant Modular Manifolds

MESC Compliant Modular Manifolds

Parker's modular range of manifolds and accessories for small-bore instrumentation requirements that allow anyone to configure and order a complete integrated manifold and mounting solution for a process application in a few minutes.

Technical Specifications

  • Bolt Material: ASTM A193-B8 CL2
  • MESC Number: 609856.205.1, 609856.207.1, 609856.215.1, 609856.217.1, 609856.225.1, 609856.227.1, 609856.235.1, 609856.237.1, 609856.305.1, 609856.325.1, 609856.315.1, 609856.335.1, 609856.317.1, 609856.337.1, 609856.209.1, 609856.219.1, 609856.229.1 , 609856.239.1, 60
  • Vent Size: 10 mm, 3/8", 1/2"
  • Outlet Connection Size: DIN 19213, 1/2” NPT M, 1/2” NPT F, 1/2” BSPP F, IEC 61518
  • Connection Type: Two Ferrule Compression Fitting, Single Ferrule Compression Fitting
  • Block Type: Double Isolate/Equalise/Vent, Double Isolate/Vent, Single Isolate/Vent
  • Number of Valves: 4 Valve, 2 Valve
  • Maximum Operating Pressure: 400, 413 bar
  • Maximum Operating Temperature: 200 °C
  • Packing Material: PTFE, N/A, Graphite
  • Specifications Met: ISO 10474-3.1B
Safety Warning

Full Product Description

Parker’s range of MESC compliant manifolds and accessories enables customers to configure and order a complete small-bore instrumentation manifold and mounting system in a matter of minutes. Once customers have made their selection, Parker assembles and delivers the system, fully integrated and ready for installation.

All the MESC manifold-related products in this range stem from Parker’s Enterprise Framework Agreement with Shell, as a single source supplier of instrumentation valves, manifolds, process-to-instrument valves, fittings, tubing and related components. There are more than 40 preconfigured MESC-compliant systems to choose from, backed by an extensive range of two- and four-valve manifolds offering single isolate and single vent, double isolate and double vent, and double isolate, single equalise and single vent functions.

The range of MESC compliant products also includes sun shades and protective enclosures, backplate mountings, seal and purge pots, steam and electrical heating blocks, filling connectors and port protectors.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Source all instrument MESC manifold mounting and protection needs from a single supplier and a proven inter-compatible range of components
• Eliminating on-site assembly time, and last-minute compatibility problems that can arise when using
components from different suppliers
• Using an advanced flow path design that provides close coupling for high measurement integrity and avoidance of gauge line errors
• Gaining access to a connection system designed for ease of installation and subsequent lifecycle maintenance

Applications:
• Process to instrument interface

Related Documents

×
Products MESC Number Process/Vent Size Outlet Connection Connection Type Material
MMHOMDS4L6098562051-PTFE 609856.205.1 10 mm DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098562051-PTFE 609856.205.1 10 mm DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098562071-PTFE 609856.207.1 3/8" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098562071-PTFE 609856.207.1 3/8" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098562151-PTFE 609856.215.1 10 mm DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562391-PTFE 609856.239.1 1/2" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563451 609856.345.1 1/2" 1/2” NPT M Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563451 609856.345.1 1/2" 1/2” NPT M Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563551 609856.355.1 1/2" 1/2” NPT F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563551 609856.355.1 1/2" 1/2” NPT F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563571 609856.357.1 1/2" 1/2” BSPP F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563571 609856.357.1 1/2" 1/2” BSPP F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564051 609856.405.1 10 mm IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564051 609856.405.1 10 mm IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564071 609856.407.1 3/8" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564071 609856.407.1 3/8" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564151 609856.415.1 10 mm IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564151 609856.415.1 10 mm IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564171 609856.417.1 3/8" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564171 609856.417.1 3/8" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564251 609856.425.1 10 mm IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564251 609856.425.1 10 mm IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564271 609856.427.1 3/8" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564271 609856.427.1 3/8" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564351 609856.435.1 10 mm IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564351 609856.435.1 10 mm IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564371 609856.437.1 3/8" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564371 609856.437.1 3/8" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564091 609856.409.1 1/2" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564091 609856.409.1 1/2" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098564191 609856.419.1 1/2" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098564191 609856.419.1 1/2" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564291 609856.429.1 1/2" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564291 609856.429.1 1/2" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098564391 609856.439.1 1/2" IEC 61518 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098564391 609856.439.1 1/2" IEC 61518 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDHC4L6098562051-PTFE 609856.205.1 10 mm DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562051-PTFE 609856.205.1 10 mm DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098562071-PTFE 609856.207.1 3/8" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562071-PTFE 609856.207.1 3/8" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098562151-PTFE 609856.215.1 10 mm DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562151-PTFE 609856.215.1 10 mm DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098562171-PTFE 609856.217.1 3/8" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562171-PTFE 609856.217.1 3/8" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562251-PTFE 609856.225.1 10 mm DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562251-PTFE 609856.225.1 10 mm DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562271-PTFE 609856.227.1 3/8" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562271-PTFE 609856.227.1 3/8" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562351-PTFE 609856.235.1 10 mm DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562351-PTFE 609856.235.1 10 mm DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562371-PTFE 609856.237.1 3/8" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562371-PTFE 609856.237.1 3/8" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563051 609856.305.1 10 mm 1/2” NPT M Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563051 609856.305.1 10 mm 1/2” NPT M Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563251 609856.325.1 3/8" 1/2” NPT M Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563251 609856.325.1 3/8" 1/2” NPT M Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563151 609856.315.1 10 mm 1/2” NPT F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563151 609856.315.1 10 mm 1/2” NPT F Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563351 609856.335.1 3/8" 1/2” NPT F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563351 609856.335.1 3/8" 1/2” NPT F Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563171 609856.317.1 10 mm 1/2” BSPP F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563171 609856.317.1 10 mm 1/2” BSPP F Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563371 609856.337.1 3/8" 1/2” BSPP F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563371 609856.337.1 3/8" 1/2” BSPP F Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098562091-PTFE 609856.209.1 1/2" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562091-PTFE 609856.209.1 1/2" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098562191-PTFE 609856.219.1 1/2" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098562191-PTFE 609856.219.1 1/2" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562291-PTFE 609856.229.1 1/2" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562291-PTFE 609856.229.1 1/2" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098562391-PTFE 609856.239.1 1/2" DIN 19213 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098562391-PTFE 609856.239.1 1/2" DIN 19213 Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563451 609856.345.1 1/2" 1/2” NPT M Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563451 609856.345.1 1/2" 1/2” NPT M Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563551 609856.355.1 1/2" 1/2” NPT F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563551 609856.355.1 1/2" 1/2” NPT F Single Ferrule Compression Fitting Alloy C-276
MMHOMLHC2L6098563571 609856.357.1 1/2" 1/2” BSPP F Two Ferrule Compression Fitting Alloy C-276
MMHOMLHC2B6098563571 609856.357.1 1/2" 1/2” BSPP F Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564051 609856.405.1 10 mm IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564051 609856.405.1 10 mm IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564071 609856.407.1 3/8" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564071 609856.407.1 3/8" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564151 609856.415.1 10 mm IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564151 609856.415.1 10 mm IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564171 609856.417.1 3/8" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564171 609856.417.1 3/8" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564251 609856.425.1 10 mm IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564251 609856.425.1 10 mm IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564271 609856.427.1 3/8" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564271 609856.427.1 3/8" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564351 609856.435.1 10 mm IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564351 609856.435.1 10 mm IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564371 609856.437.1 3/8" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564371 609856.437.1 3/8" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564091 609856.409.1 1/2" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564091 609856.409.1 1/2" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC4L6098564191 609856.419.1 1/2" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC4B6098564191 609856.419.1 1/2" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564291 609856.429.1 1/2" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564291 609856.429.1 1/2" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDHC2L6098564391 609856.439.1 1/2" IEC 61518 Two Ferrule Compression Fitting Alloy C-276
MMHOMDHC2B6098564391 609856.439.1 1/2" IEC 61518 Single Ferrule Compression Fitting Alloy C-276
MMHOMDS4B6098562151-PTFE 609856.215.1 10 mm DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098562171-PTFE 609856.217.1 3/8" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098562171-PTFE 609856.217.1 3/8" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562251-PTFE 609856.225.1 10 mm DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562251-PTFE 609856.225.1 10 mm DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562271-PTFE 609856.227.1 3/8" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562271-PTFE 609856.227.1 3/8" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562351-PTFE 609856.235.1 10 mm DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562351-PTFE 609856.235.1 10 mm DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562371-PTFE 609856.237.1 3/8" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562371-PTFE 609856.237.1 3/8" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563051 609856.305.1 10 mm 1/2” NPT M Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563051 609856.305.1 10 mm 1/2” NPT M Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563251 609856.325.1 3/8" 1/2” NPT M Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563251 609856.325.1 3/8" 1/2” NPT M Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563151 609856.315.1 10 mm 1/2” NPT F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563151 609856.315.1 10 mm 1/2” NPT F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563351 609856.335.1 3/8" 1/2” NPT F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563351 609856.335.1 3/8" 1/2” NPT F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563171 609856.317.1 10 mm 1/2” BSPP F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563171 609856.317.1 10 mm 1/2” BSPP F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2L6098563371 609856.337.1 3/8" 1/2” BSPP F Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMLS2B6098563371 609856.337.1 3/8" 1/2” BSPP F Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098562091-PTFE 609856.209.1 1/2" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098562091-PTFE 609856.209.1 1/2" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4L6098562191-PTFE 609856.219.1 1/2" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS4B6098562191-PTFE 609856.219.1 1/2" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562291-PTFE 609856.229.1 1/2" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2B6098562291-PTFE 609856.229.1 1/2" DIN 19213 Single Ferrule Compression Fitting 316 Stainless Steel
MMHOMDS2L6098562391-PTFE 609856.239.1 1/2" DIN 19213 Two Ferrule Compression Fitting 316 Stainless Steel

687PDC
687516