MGSP020-40V-SM - MaxGuard Select Large Diameter Pleated Filter Cartridge | Large capacity construction for high-flow applications | Parker NA

MaxGuard Select Large Diameter Pleated Filter Cartridge | Large capacity construction for high-flow applications | #MGSP020-40V-SM

MGSP020-40V-SM

MaxGuard Select Large Diameter Pleated Filter Cartridge | Large capacity construction for high-flow applications | #MGSP020-40V-SM

Parker’s new Fulflo® MaxGuard select large diameter pleated high-capacity filter cartridge is a high-capacity product line providing a cost-effective alternative to bag media or standard 2½ inch cartridges for high flow applications.


Technical Specifications

  • Seal Material: Viton
  • Micron Rating (µm): 2
  • End Cap Configuration: 226 O-Ring/Flat cap with handle
  • Length (inch): 40
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated
  • Outside Diameter: 6 inch
  • Inside Diameter: 2 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 100 gal/min Maximum
  • Specifications Met: Polypropylene cartridges acceptable for potable and edible contact according to CFR Title 21
Safety Warning

Item Information

Parker’s new Fulflo® MaxGuard Select high-capacity filter cartridge product line provides a cost-effective alternative to bag media or standard 2½ inch filter cartridges for high flow applications. Each MaxGuard Select filter cartridge can handle flows up to 100gpm, significantly reducing the number of filter cartridges required for large-flow applications. MaxGuard Select contains up to 40% more dirt-holding capacity than the standard MaxGuard filter.
The MaxGuard Select filter cartridge is available with polypropylene media. All cartridges feature an industry standard 226 positive O-ring seal and an easy-to-grasp integrated handle.
Features/Benefits
• High flow capacity means fewer cartridges and reduced labor costs associated with change-out
• High flow capacity allows for smaller housings & less capital expenditure
• Cartridge is 100% thermally welded
• Heavy-wall core ensures superior strength
• Integrated handle makes change-outs fast, easy and safe
• Positive 226 O-ring seal assures filtration integrity
• Absolute retention ratings from 0.5 to 70 micron for critical filtration
• Polypropylene cartridges listed as acceptable for potable and edible contact according to CFR Title 21
• Manufactured with strict quality control
• ISO 9001 registered
Applications
• Deep well injection Filtration
• Amines Filtration
• Commercial water Filtration
• Food and Beverage Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106