MicroStrain 3DM-CV5-AR - MicroStrain 3DM-CV5-AR Embeddable Industrial IMU/VRU | Parker NA

MicroStrain 3DM-CV5-AR Embeddable Industrial IMU/VRU | #MicroStrain 3DM-CV5-AR

MicroStrain 3DM-CV5-AR

MicroStrain 3DM-CV5-AR Embeddable Industrial IMU/VRU | #MicroStrain 3DM-CV5-AR OBSOLETE

The MicroStrain product line from Parker Hannifin's Noise, Vibration and Harshness Division was transferred to the Hottinger, Brüel & Kjær (HBK, www.hbkworld.com)


Technical Specifications

  • Trade Name: MicroStrain 3DM-CV5-AR Embeddable Industrial IMU/VRU
  • Grade: Industrial
  • Random Walk: Accel: 20 µg/√Hz Gyro: 0.3 °/√hr
  • Bias Instability: Accel: 40 µg Gyro: 8 °/hour
  • Hysteresis: Accel bias: 4.8 mg Accel gain: 300 PPM Gyro bias: 0.12 °/s Gyro gain: 300 PPM
  • Communication Port Type: Samtec FTSH series
  • Communication Interface: TTL serial, USB
  • Update Rate: IMU: 1000 Hz EKF: 500 Hz
  • Inputs/Outputs: 3xGPIO
  • Weight: 11 g
  • Size: 38 mm x 24 mm x 9.7 mm
  • Power Consumption: 360 mW (typ), 500 mW (max)
  • Input Voltage: 3.2 V to 5.2 V
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 85 °C
  • MTBF: 1,035,471 hours
  • Sensing Range: Accel: 2,4,8,20,40g Gyro: 250,500,1000 °/s Pressure: 260 to 1260 mbar
  • Accuracy: Roll/Pitch (static): 0.5 °
  • Power Source: External
  • Housing Material: Aluminum
  • Software: MSCL, ROS, SensorConnect
  • Mounting Style: Embeddable, Screw Down, Precision Alignment
Safety Warning

Item Information

MicroStrain 3DM-CV5-AR is the smallest and lightest industrial attitude reference available. It features a fully calibrated and temperature compensated triaxial accelerometer and gyroscope to achieve the optimum combination of measurement qualities under all dynamic conditions.

The 3DM-CV5-AR is designed to balance cost and performance, and is ideally suited for a wide range of applications, including platform stabilization, balancing robots, antenna pointing, and usage monitoring.

Product Highlights:

• Triaxial accelerometer, gyroscope, and temperature sensors achieve the optimal combination of measurement qualities
• Dual on-board processors run a new Auto-Adaptive Extended Kalman Filter (EKF) for outstanding dynamic roll, pitch, and yaw performance
• Smallest, lightest, highest performance VR in its class

Features and Benefits:

• Fully calibrated, temperature-compensated, and mathematically-aligned to an orthogonal coordinate system for highly accurate outputs
• Bias tracking, error estimation, threshold flags, and adaptive noise modeling allow for fine tuning to conditions in each application
• High-performance, low-cost solution
• Direct PCB mount or chassis mount with ribbon cable
• Precision mounting alignment features
• SensorConnect enables simple device configuration, live data monitoring, and recording
• Hardware development kit available
• The MSCL API allows easy integration with C++, Python, .NET, C#, Visual Basic, LabVIEW and MATLAB environments
• MIP open byte level communication protocol
• Out-of-the box solution reduces development time
• Volume discounts

Applications:

• Unmanned Vehicles
• Robotics
• Platform stabilization, artificial horizon
• Health and usage monitoring of vehicles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW