MicroStrain SG-Link-200 - MicroStrain SG-Link-200 Ruggedized Wireless Strain/Analog Sensor Node, 3-Channel | Parker NA

MicroStrain SG-Link-200 Ruggedized Wireless Strain/Analog Sensor Node, 3-Channel | #MicroStrain SG-Link-200

MicroStrain SG-Link-200

MicroStrain SG-Link-200 Ruggedized Wireless Strain/Analog Sensor Node, 3-Channel | #MicroStrain SG-Link-200 OBSOLETE

The MicroStrain product line from Parker Hannifin's Noise, Vibration and Harshness Division was transferred to the Hottinger, Brüel & Kjær (HBK, www.hbkworld.com)


Technical Specifications

  • Trade Name: MicroStrain SG-Link-200 Ruggedized Wireless Strain/Analog Sensor Node, 3-Channel
  • Grade: Industrial
  • Communication Port Type: Wireless internal antenna
  • Communication Interface: 802.15.4, LXRS+
  • Update Rate: 1 sample/hr to 1024Hz (for 1 or 2 channels) 1 sample/hr to 512Hz (3 channels)
  • Inputs/Outputs: 3 differential
  • Weight: 326 g (battery installed)
  • Size: 89.8 mm x 127.0 mm x 51.3 mm
  • Power Consumption: 155 µA to 34.714mA, see battery lifetime calculator
  • Input Voltage: 4.0 VDC to 36 VDC (D-Cell 3.6 V)
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 85 °C
  • Sensing Range: 0.0 V to excitation voltage (1.5 V or 2.5 V)
  • Wireless Signal Frequency: 2.4GHz
  • Power Source: Battery
  • Shock Resistance: 1000g/1.5ms
  • Ingress Protection Rating: IP68
  • Housing Material: Fiber-Reinforced PBT
  • Software: MSCL, SensorConnect
  • Mounting Style: Screw Down
Safety Warning

Item Information

MicroStrain SG-Link-200 is a 3-channel wireless sensor with a rugged, weatherproof enclosure. It includes onboard PGA, filtering, and a high-resolution ADC for precise measurement of a large range of sensor types including strain gages, load cells, pressure transducers, and accelerometers.

MicroStrain wireless sensor networks are fast to deploy and provide reliable, lossless data throughput. These networks are proven to work in demanding industries where reliable data acquisition is critical. Comes with replaceable batteries.

Features and Benefits:

• 3 differential input channels
• On-board temperature sensor
• Noise as low as 1 μV p-p
• On-board shunt calibration for strain gages
• Factory installed bridge completion available
• IP-68 weatherproof enclosure
• AMPSEAL connector
• -40 to +85°C operating temperature
• M8 mounting with compression limiters
• Lossless, synchronized, and scalable networks using LXRS and LXRS+ protocol
• Remotely configure nodes and view sensor data with SensorConnect (PC), SensorCloud (web), or MSCL (API library)
• Report raw data and/or derived parameters (mean, RMS, pk-pk)
• Up to 1024 Hz sampling
• Continuous, periodic, or event-triggered operation
• Transmit data real-time and/or save to onboard memory

Applications:

• Strain, load, force, pressure, acceleration, vibration, displacement, or torque sensing
• Condition-based monitoring (CBM)
• Structural load and stress monitoring
• Test and measurement
• Strain gauge rosettes
• Off-highway machine monitoring

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW