Miniature Filter Regulator - 14E Series - Pneumatic Division Europe | Parker NA

Miniature Filter Regulator - 14E Series - Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Miniature Filter Regulator - 14E Series - Pneumatic Division Europe

Miniature Filter Regulator - 14E Series - Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Miniature Filter/Regulator
  • Filter Element Type: 5 micron, Plastic, Activated Charcoal
  • Port Size: 1/8 inch, 1/4 inch
  • Gauge Port Size: 1/8 inch
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Drain Option: Twist, Auto Pulse
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig (Polycarbonate), 10.4 bar (Polycarbonate)
  • Operating Temperature: 0 to 52 °C (Polycarbonate), 32 to 125 °F (Polycarbonate)
  • Pressure Control Range: 0 to 15 psig, 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 1 bar, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar
  • Mounting Type: Mounting Bracket Kit
  • Flow Rate: 16 SCFM (1/8"), 18 SCFM (1/4"), 7 dm3/sec (1/8"), 8 dm3/sec (1/4")
  • Body Material: Zinc
  • Knob Material: Plastic
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.4 lb, 0.18 kg
  • Specifications Met: n/a
Safety Warning

Full Product Description

Parker's 14E is a miniature particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 14E is a one piece combined filter/regulator which minimises space and piping by incorporating two units into one. With an unbalanced poppet, solid control spring and a 5 micron element coming standard makes this filter/regulator an excellent choice where reliable pressure regulation and a high rate of particulate removal is needed. For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance.

Markets:
• Vehicle Assembly Facilities
• MRO
• Lab Diagnostic
• Miscellaneous Processing
• Industrial
• Processing
• Life Science
• Pharma

Features/Benefits:
• Excellent water removal efficiency
• Unbalanced poppet as standard
• Solid control piston for extended life
• Space saving package offers both filter and regulator features in one integral unit
• Non-rising adjustment knob
• Two full flow 1/8" gauge ports

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and Valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• Miniature Filter/Regulator
• Element: 5 micron
• Port Size: 1/8" | 1/4"
• Gauge Port Size: 1/8"
• Relieving | Non-Relieving
• Drain Type: Twist | Auto Pulse
• Thread Type: BSPP | NPT
• Maximum Supply Pressure (bar): 10.3 (polycarbonate)
• Maximum Supply Pressure (psi): 150 (polycarbonate)
• Operating Temperature (C): 0° to 52° (polycarbonate)
• Operating Temperature (F): 32° to 125° (polycarbonate)
• Preset Pressure Option: No
• Pressure Range (psig): 0 to 30 | 0 to 60 | 0 to 125
• Pressure Range (bar): 0 to 2 | 0 to 4 | 0 to 8
• Mounting: Mounting bracket kit
• Flow Capacity (SCFM): 16 (1/8") | 18 (1/4")
• Flow Capacity (dm³/h): 7 (1/8") | 8 (1/4")
• Body and Adjustment Knob Material: Zinc | Plastic
• Bowl Material: Polycarbonate
• Filter Element: Plastic
• Seals: Nitrile
• Weight: 0.4 lbs or 0.18 kg

Related Documents

×

687PDC
A87859